The store will not work correctly in the case when cookies are disabled.
Location Indonesia
  • Contact
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Knowledge
    • Support
    • About us
    Account
    • Home
    • Catalogue
    • Wiring Accessories
    • Inspire
    • inspire - hotel applic­a­tion
    • WGCHKTM
    EAN-Nr.
    3250617285063
    Packaging
    6 Pieces
    • inspire - hotel applic­a­tion

    16A key tag switch - mechanical WGCHKTM

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    16A key tag switch - mechanical

    WGCHKTM

    • Accessories
    • Technical characteristics
    • Environmental value
    • Documentations
    • More products
    Download the sheet

    Complete your system

    Compatible products

    • Referenced by 6 products available

    Referenced by

    • WGCCH2

      2G multi-gang frame (horizontal)

      0.00 €  / *
    • WGCCH3

      3G multi-gang frame (horizontal)

      0.00 €  / *
    • WGCCH4

      4G multi-gang frame (horizontal)

      0.00 €  / *
    • WGCCH5

      5G multi-gang frame (horizontal)

      0.00 €  / *
    • WGCCV2

      2G frame (vertical)

      0.00 €  / *
    • WGCCV3

      3G frame (vertical)

      0.00 €  / *

    Technical characteristics

    Mater­ials
    • Colour
      White
    • Surface finish
      Glossy
    • Material
      Polycar­bonate (PC)
    • Trans­parent
      No
    Dimen­sions
    • Height
      86 mm
    • Width
      86 mm
    • Depth
      32 mm
    Safety
    • Ingress Protec­tion (IP) class
      IP20
    • Related Systems
      shark

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes

    Certifications and documents

    RoHS report WGCHKTM
    PDF

    Downloads

    • Image WGCHKTM  | Hager

      Product Image WGCHKTM

    • Product datasheet

      Image Hager Product data sheet WGCHKTM  | Hager

      Hager Product data sheet WGCHKTM

      16A key tag switch - mechanical

      PDF
    • Declaration of conformity

      Image DC22-1037  | Hager

      DC22-1037

      Declaration of conformity en-GB 2022-12-30

      PDF
      92,64 kB
    More documentation

    Discover our other products of this range

      5
    • 1
      WGCXHKTMAS - 16A key tag switch - mechanical;as
      WGCXHKTMAS
      16A key tag switch - mechanical;as
    • 2
      WGCHSR - 115/230V shaver socket
      WGCHSR
      115/230V shaver socket
    • 3
      WGCXHKTMKB - 16A key tag switch - mechanical;kb
      WGCXHKTMKB
      16A key tag switch - mechanical;kb
    • 4
      WGCXHSRKB - 115/230V shaver socket;kb
      WGCXHSRKB
      115/230V shaver socket;kb
    • 5
      WGCXHKTRFIDKB - 16A key tag switch - rfid;kb
      WGCXHKTRFIDKB
      16A key tag switch - rfid;kb

    Products

    • Distribution systems
    • Switches and protective devices
    • DIN rail-mounted devices
    • Switch ranges - design
    • Building management system KNX

    Solutions

    • Single-house
    • Office
    • Hotel
    • Retail
    • Multi-flat
    • References

    Applications

    • Energy distribution
    • Wiring accessories
    • Connected homes

    Support

    • FAQ
    • How-to videos
    • Documentation
    • Find a distributor
    • Find a system integrator
    • Contact us

    About us

    We deliver safe and simple elec­trical solu­tions, from energy distri­b­u­tion to lighting control and building automa­tion systems for commer­cial and resi­den­tial build­ings. We want to make life on our planet safer, cleaner and more enjoy­able. While being easy to work with, we remain by your side throughout the entire project, coop­er­ating, collab­o­rating and co-creating with you.

    Discover Hager

    Follow-us on social media !

    • Privacy
    • Cookies
    • Report a vulnerability

    PT Hager Electro Indonesia
    Noble House 9th Floor, Suite 903
    Jl. Dr. Ide Anak Agung Gde Agung E4-2 No.2
    Mega Kuningan, Jakarta 12950 - Indonesia