The store will not work correctly in the case when cookies are disabled.
Location Indonesia
  • Contact
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Knowledge
    • Support
    • About us
    Account
    • Home
    • Catalogue
    • Energy Distri­bu­­tion
    • Main Incomers
    • MCCBs
    • HNE600P
    EAN-Nr.
    3250613136895
    Packaging
    1 piece
    • MCCBs

    MCCB 600A TM F/F 50kA 3P HNE600P

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    MCCB 600A TM F/F 50kA 3P

    HNE600P

    • Environmental value
    • Documentations
    • More products
    Download the sheet

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes

    Certifications and documents

    Hager RoHS report HNE600P
    PDF

    Downloads

    • Product datasheet

      Image Hager Product data sheet HNE600P  | Hager

      Hager Product data sheet HNE600P

      MCCB 600A TM F/F 50kA 3P

      PDF
    More documentation

    Discover our other products of this range

      5
    • 1
      HHA160U - Moulded Case Circuit Breaker h3 x160 TM ADJ 3P3D  160A 25kA CTC
      HHA160U
      Moulded Case Circuit Breaker h3 x160 TM ADJ 3P3D 160A 25kA CTC
    • 2
      HNA101Z - Moulded Case Circuit Breaker h3 x160 TM FIX 4P4D  100A 40kA CTC
      HNA101Z
      Moulded Case Circuit Breaker h3 x160 TM FIX 4P4D 100A 40kA CTC
    • 3
      HNA026U - Moulded Case Circuit Breaker h3 x160 TM ADJ 4P4D N0-100% 25A 40kA CTC
      HNA026U
      Moulded Case Circuit Breaker h3 x160 TM ADJ 4P4D N0-100% 25A 40kA CTC
    • 4
      HDA025U - Moulded Case Circuit Breaker h3 x160 TM ADJ 3P3D  25A 18kA CTC
      HDA025U
      Moulded Case Circuit Breaker h3 x160 TM ADJ 3P3D 25A 18kA CTC
    • 5
      HNA017Z - Moulded Case Circuit Breaker h3 x160 TM FIX 4P4D  16A 40kA CTC
      HNA017Z
      Moulded Case Circuit Breaker h3 x160 TM FIX 4P4D 16A 40kA CTC

    Products

    • Distribution systems
    • Switches and protective devices
    • DIN rail-mounted devices
    • Switch ranges - design
    • Building management system KNX

    Solutions

    • Single-house
    • Office
    • Hotel
    • Retail
    • Multi-flat
    • References

    Applications

    • Energy distribution
    • Wiring accessories
    • Connected homes

    Support

    • FAQ
    • How-to videos
    • Documentation
    • Find a distributor
    • Find a system integrator
    • Contact us

    About us

    We deliver safe and simple elec­trical solu­tions, from energy distri­b­u­tion to lighting control and building automa­tion systems for commer­cial and resi­den­tial build­ings. We want to make life on our planet safer, cleaner and more enjoy­able. While being easy to work with, we remain by your side throughout the entire project, coop­er­ating, collab­o­rating and co-creating with you.

    Discover Hager

    Follow-us on social media !

    • Privacy
    • Cookies
    • Report a vulnerability

    PT Hager Electro Indonesia
    Noble House 9th Floor, Suite 903
    Jl. Dr. Ide Anak Agung Gde Agung E4-2 No.2
    Mega Kuningan, Jakarta 12950 - Indonesia