The store will not work correctly in the case when cookies are disabled.
Indonesia
  • Contact
Image Logo  | Hager
Menu
  • Products
  • Solutions
  • Knowledge
  • Support
  • About us
Account
  • Home
  • Catalogue
  • Energy Distri­bu­­tion
  • Main Incomers
  • MCCBs
  • HNA026Z
  • Energy Distri­bu­­tion

Moulded Case Circuit Breaker h3 x160 TM FIX 4P4D 25A 40kA CTC HNA026Z

EAN-Nr.
3250613149581
Packaging
1 piece

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in

Moulded Case Circuit Breaker h3 x160 TM FIX 4P4D 25A 40kA CTC

HNA026Z

  • Technical characteristics
  • Environmental value
  • Documentations
  • More products
Download the sheet

Technical characteristics

Elec­tric current
  • Rated current
    25 A
  • Rated ulti­mate short-­cir­cuit breaking capa­city Icu under 400 V AC IEC 60947-2
    40 kA
  • Rated ulti­mate short-­cir­cuit breaking capa­city Icu under 240 V AC IEC 60947-2
    85 kA
  • Rated service breaking capa­city Ics under 230 V AC according to IEC 60947-2
    40 kA
  • Rated service breaking capa­city Ics under 400 V AC according to IEC 60947-2
    20 kA
  • Rated current 10°C according to IEC 60947
    29,30 A
  • Rated current 15°C according to IEC 60947
    28,80 A
  • Rated current 20°C according to IEC 60947
    28,30 A
  • Rated current 25°C according to IEC 60947
    27,70 A
  • Rated current 30°C according to IEC 60947
    27,20 A
  • Rated current at 35°C according to IEC 60947
    26,70 A
  • Rated current at 40°C according to IEC 60947
    26,10 A
  • Rated current 45°C according to IEC 60947
    25,50 A
  • Rated current 50°C according to IEC 60947
    25 A
  • Rated current 55°C according to IEC 60947
    24,40 A
  • Rated current at 60°C according to IEC 60947
    23,70 A
  • Rated current 65°C according to IEC 60947
    23,10 A
  • Rated current 70°C according to IEC 60947
    22,50 A
Archi­tec­ture
  • Number of poles
    4
Trip­ping
  • Response time when opening
    10 ms
Frequency
  • Frequency
    50 - 60 Hz
Voltage
  • Rated impulse with­stand voltage Uimp
    8000 V
  • Rated insu­la­tion voltage Ui
    690 V
Func­tions
  • Trip unit
    TM F/F
Power
  • Total power loss under IN
    13,70 W
Endur­ance
  • Elec­tric endur­ance in number of cycles
    10000
  • Number of mech­an­ical oper­a­tions
    20000
Safety
  • Ingress Protec­tion (IP) class
    IP4X
Connec­tion
  • Cross-sec­tion flex­ible conductor
    4 - 70 mm²
  • Cross-sec­tion rigid conductor
    4 - 95 mm²
Connectivity
  • Type of connec­tion
    Screw terminal
Settings
  • Thermal protec­tion knob setting xIN
    1, 1
Dimen­sions
  • Height
    130 mm
  • Width
    100 mm
  • Depth
    68 mm
Compat­ib­ility
  • Suit­able for DIN Rail
    No
Main elec­trical attrib­utes
  • Magnetic protec­tion trip time
    0 - 0 ms

Environmental value

We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

RoHS conform Yes
REACh-SVHC free Yes

Certifications and documents

Moulded Case Circuit Breaker h3 x160 TM ADJ 3P3D 100A 18kA CTC
PDF
14,81 MB
Hager REACH declaration HNA026Z
PDF
RoHS report HNA026Z
PDF

Downloads

  • Image HNA026Z  | Hager

    Product Image HNA026Z

  • Product datasheet

    Image Hager Product data sheet HNA026Z  | Hager

    Hager Product data sheet HNA026Z

    Moulded Case Circuit Breaker h3 x160 TM FIX 4P4D 25A 40kA CTC

    PDF
  • Declaration of conformity

    Image EU Declaration of Conformity  | Hager

    EU Declaration of Conformity

    Declaration of conformity en-GB 2025-03-20

    PDF
    430,96 kB
    Image UKCA Declaration of Conformity  | Hager

    UKCA Declaration of Conformity

    Declaration of conformity en-GB 2025-03-20

    PDF
    435,49 kB
More documentation

Discover our other products of this range

    5
  • 1
    HDA014Z - Moulded Case Circuit Breaker h3 x160 TM FIX 1P1D  16A 18kA CTC
    HDA014Z
    Moulded Case Circuit Breaker h3 x160 TM FIX 1P1D 16A 18kA CTC
  • 2
    HNE801H - Moulded Case Circuit Breaker h1000 4P 50kA 800A LSI
    HNE801H
    Moulded Case Circuit Breaker h1000 4P 50kA 800A LSI
  • 3
    HND350P - MCCB 350A TM F/F 50kA 3P
    HND350P
    MCCB 350A TM F/F 50kA 3P
  • 4
    HNA020Z - Moulded Case Circuit Breaker h3 x160 TM FIX 3P3D  20A 40kA CTC
    HNA020Z
    Moulded Case Circuit Breaker h3 x160 TM FIX 3P3D 20A 40kA CTC
  • 5
    HHA080U - Moulded Case Circuit Breaker h3 x160 TM ADJ 3P3D  80A 25kA CTC
    HHA080U
    Moulded Case Circuit Breaker h3 x160 TM ADJ 3P3D 80A 25kA CTC

Products

  • Distribution systems
  • Switches and protective devices
  • DIN rail-mounted devices
  • Switch ranges - design
  • Building management system KNX

Solutions

  • Single-house
  • Office
  • Hotel
  • Retail
  • Multi-flat
  • References

Applications

  • Energy distribution
  • Wiring accessories
  • Connected homes

Support

  • FAQ
  • How-to videos
  • Documentation
  • Find a distributor
  • Find a system integrator
  • Contact us

About us

We deliver safe and simple elec­trical solu­tions, from energy distri­b­u­tion to lighting control and building automa­tion systems for commer­cial and resi­den­tial build­ings. We want to make life on our planet safer, cleaner and more enjoy­able. While being easy to work with, we remain by your side throughout the entire project, coop­er­ating, collab­o­rating and co-creating with you.

Discover Hager

Follow-us on social media!

  • Privacy
  • Cookies
  • Report a vulnerability

PT Hager Electro Indonesia
Noble House 9th Floor, Suite 903
Jl. Dr. Ide Anak Agung Gde Agung E4-2 No.2
Mega Kuningan, Jakarta 12950 - Indonesia