The store will not work correctly when cookies are disabled.
Location Indonesia
  • Contact
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Knowledge
    • Support
    • About us
    Account
    • Home
    • Catalogue
    • Energy Distri­bu­­tion
    • Main Incomers
    • MCCBs
    • HNA125U
    EAN-Nr.
    3250613130572
    Packaging
    1 piece
    • MCCBs

    Moulded Case Circuit Breaker h3 x160 TM ADJ 3P3D 125A 40kA CTC HNA125U

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Moulded Case Circuit Breaker h3 x160 TM ADJ 3P3D 125A 40kA CTC

    HNA125U

    • Technical characteristics
    • Environmental value
    • Documentations
    • More products
    Download the sheet

    Technical characteristics

    Elec­tric current
    • Rated current IN
      125 A
    • Rated ulti­mate short-­cir­cuit breaking capa­city Icu under 400 V AC IEC 60947-2
      40 kA
    • Rated ulti­mate short-­cir­cuit breaking capa­city Icu under 240 V AC IEC 60947-2
      85 kA
    • Rated service breaking capa­city Ics under 230 V AC according to IEC 60947-2
      40 kA
    • Rated service breaking capa­city Ics under 400 V AC according to IEC 60947-2
      20 kA
    Archi­tec­ture
    • Number of poles
      3
    Frequency
    • Frequency
      50 - 60 Hz
    Voltage
    • Rated impulse with­stand voltage Uimp
      8000 V
    • Rated insu­la­tion voltage Ui
      690 V
    • Rated oper­a­tional voltage Ue
      220 - 415 V
    Func­tions
    • Trip unit
      TM A/F
    Power
    • Power dissip­a­tion at IN
      33 W
    Endur­ance
    • Elec­tric endur­ance in number of cycles
      10000
    • Number of mech­an­ical oper­a­tions
      20000
    Safety
    • Ingress Protec­tion (IP) class
      IP4X
    Connec­tion
    • Cross-sec­tion flex­ible conductor
      4 - 70 mm²
    • Cross-sec­tion rigid conductor
      4 - 95 mm²
    Connectivity
    • Type of connec­tion
      Screw terminal
    Settings
    • Thermal protec­tion knob setting xIN
      0,63, 0,8, 1
    Dimen­sions
    • Height
      130 mm
    • Width
      75 mm
    • Depth
      68 mm

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes
    REACh-SVHC free Yes

    Certifications and documents

    PEP - Moulded Case Circuit Breaker h3 x160 TM ADJ 3P3D 100A 18kA CTC (English)
    PDF
    14,81 MB
    REACH declaration HNA125U
    PDF
    RoHS report HNA125U
    PDF

    Downloads

    • Image HNA125U  | Hager

      Product Image HNA125U

    • Product datasheet

      Image Hager Product data sheet HNA125U  | Hager

      Hager Product data sheet HNA125U

      Moulded Case Circuit Breaker h3 x160 TM ADJ 3P3D 125A 40kA CTC

      PDF
    • Installation manual

      Image Installation manual International 2021-06-07  | Hager

      Installation manual International 2021-06-07

      PDF
      8,51 MB
    • Declaration of conformity

      Image Declaration of conformity en-US 2026-07-14  | Hager

      Declaration of conformity en-US 2026-07-14

      PDF
      346,59 kB
      Image UKCA Declaration of Conformity  | Hager

      UKCA Declaration of Conformity

      Declaration of conformity en-GB 2025-03-20

      PDF
      435,49 kB
    More documentation

    Discover our other products of this range

      5
    • 1
      HNA026U - Moulded Case Circuit Breaker h3 x160 TM ADJ 4P4D N0-100% 25A 40kA CTC
      HNA026U
      Moulded Case Circuit Breaker h3 x160 TM ADJ 4P4D N0-100% 25A 40kA CTC
    • 2
      HNA040Z - Moulded Case Circuit Breaker h3 x160 TM FIX 3P3D  40A 40kA CTC
      HNA040Z
      Moulded Case Circuit Breaker h3 x160 TM FIX 3P3D 40A 40kA CTC
    • 3
      HNA033Z - Moulded Case Circuit Breaker h3 x160 TM FIX 4P4D  32A 40kA CTC
      HNA033Z
      Moulded Case Circuit Breaker h3 x160 TM FIX 4P4D 32A 40kA CTC
    • 4
      HNA026Z - Moulded Case Circuit Breaker h3 x160 TM FIX 4P4D  25A 40kA CTC
      HNA026Z
      Moulded Case Circuit Breaker h3 x160 TM FIX 4P4D 25A 40kA CTC
    • 5
      HNA021Z - Moulded Case Circuit Breaker h3 x160 TM FIX 4P4D  20A 40kA CTC
      HNA021Z
      Moulded Case Circuit Breaker h3 x160 TM FIX 4P4D 20A 40kA CTC

    Products

    • Distribution systems
    • Switches and protective devices
    • DIN rail-mounted devices
    • Switch ranges - design
    • Building management system KNX

    Solutions

    • Single-house
    • Office
    • Hotel
    • Retail
    • Multi-flat
    • References

    Applications

    • Energy distribution
    • Wiring accessories
    • Connected homes

    Support

    • FAQ
    • How-to videos
    • Documentation
    • Find a distributor
    • Find a system integrator
    • Contact us

    About us

    We deliver safe and simple elec­trical solu­tions, from energy distri­b­u­tion to lighting control and building automa­tion systems for commer­cial and resi­den­tial build­ings. We want to make life on our planet safer, cleaner and more enjoy­able. While being easy to work with, we remain by your side throughout the entire project, coop­er­ating, collab­o­rating and co-creating with you.

    Discover Hager

    Follow-us on social media !

    • Privacy
    • Cookies
    • Report a vulnerability

    PT Hager Electro Indonesia
    Noble House 9th Floor, Suite 903
    Jl. Dr. Ide Anak Agung Gde Agung E4-2 No.2
    Mega Kuningan, Jakarta 12950 - Indonesia