The store will not work correctly in the case when cookies are disabled.
Indonesia
  • Contact
Image Logo  | Hager
Menu
  • Products
  • Solutions
  • Knowledge
  • Support
  • About us
Account
  • Home
  • Catalogue
  • Energy Distri­bu­­tion
  • Main Incomers
  • MCCBs
  • HDA035P
  • Energy Distri­bu­­tion

Moulded Case Circuit Breaker h3 x160 TM FIX 3P3D 35A 18kA FTC HDA035P

EAN-Nr.
3250613330224
Packaging
1 piece

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in

Moulded Case Circuit Breaker h3 x160 TM FIX 3P3D 35A 18kA FTC

HDA035P

  • Technical characteristics
  • Environmental value
  • Documentations
  • More products
Download the sheet

Technical characteristics

Elec­tric current
  • Rated current
    35 A
  • Rated ulti­mate short-­cir­cuit breaking capa­city Icu under 400 V AC IEC 60947-2
    18 kA
  • Rated ulti­mate short-­cir­cuit breaking capa­city Icu under 240 V AC IEC 60947-2
    25 kA
  • Rated service breaking capa­city Ics under 230 V AC according to IEC 60947-2
    25 kA
  • Rated service breaking capa­city Ics under 400 V AC according to IEC 60947-2
    18 kA
Archi­tec­ture
  • Number of poles
    3
  • Control/­op­er­a­tion element
    Toggle
  • Device construc­tion type
    Fixed built-in
Trip­ping
  • Response time when opening
    10 ms
Frequency
  • Frequency
    50 - 60 Hz
Voltage
  • Rated impulse with­stand voltage Uimp
    8000 V
  • Rated insu­la­tion voltage Ui
    690 V
Func­tions
  • Trip unit
    TM F/F
Endur­ance
  • Elec­tric endur­ance in number of cycles
    10000
  • Number of mech­an­ical oper­a­tions
    20000
Safety
  • Ingress Protec­tion (IP) class
    IP4X
Connec­tion
  • Cross-sec­tion flex­ible conductor
    4 - 70 mm²
  • Cross-sec­tion rigid conductor
    4 - 95 mm²
Install­a­tion, mounting
  • Nominal tight­ening torque
    2 - 2 Nm
  • Mount­ing-/­Con­nec­tion Posi­tion
    Front
Settings
  • Thermal protec­tion knob setting xIN
    1, 1
  • Adjust­ment range short-term delayed short-­cir­cuit release
    0 - 0 A
Compat­ib­ility
  • Suit­able for DIN Rail
    No
Main elec­trical attrib­utes
  • Magnetic protec­tion trip time
    0 - 0 ms

Environmental value

We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

RoHS conform Yes
REACh-SVHC free Yes

Certifications and documents

Hager REACH declaration HDA035P
PDF
RoHS report HDA035P
PDF

Downloads

  • Product datasheet

    Image Hager Product data sheet HDA035P  | Hager

    Hager Product data sheet HDA035P

    Moulded Case Circuit Breaker h3 x160 TM FIX 3P3D 35A 18kA FTC

    PDF
More documentation

Discover our other products of this range

    5
  • 1
    HNE800H - Moulded Case Circuit Breaker h1000 3P 50kA 800A LSI
    HNE800H
    Moulded Case Circuit Breaker h1000 3P 50kA 800A LSI
  • 2
    HDA014Z - Moulded Case Circuit Breaker h3 x160 TM FIX 1P1D  16A 18kA CTC
    HDA014Z
    Moulded Case Circuit Breaker h3 x160 TM FIX 1P1D 16A 18kA CTC
  • 3
    HNE801H - Moulded Case Circuit Breaker h1000 4P 50kA 800A LSI
    HNE801H
    Moulded Case Circuit Breaker h1000 4P 50kA 800A LSI
  • 4
    HND320P - MCCB 320A TM F/F 50kA 3P
    HND320P
    MCCB 320A TM F/F 50kA 3P
  • 5
    HHA080U - Moulded Case Circuit Breaker h3 x160 TM ADJ 3P3D  80A 25kA CTC
    HHA080U
    Moulded Case Circuit Breaker h3 x160 TM ADJ 3P3D 80A 25kA CTC

Products

  • Distribution systems
  • Switches and protective devices
  • DIN rail-mounted devices
  • Switch ranges - design
  • Building management system KNX

Solutions

  • Single-house
  • Office
  • Hotel
  • Retail
  • Multi-flat
  • References

Applications

  • Energy distribution
  • Wiring accessories
  • Connected homes

Support

  • FAQ
  • How-to videos
  • Documentation
  • Find a distributor
  • Find a system integrator
  • Contact us

About us

We deliver safe and simple elec­trical solu­tions, from energy distri­b­u­tion to lighting control and building automa­tion systems for commer­cial and resi­den­tial build­ings. We want to make life on our planet safer, cleaner and more enjoy­able. While being easy to work with, we remain by your side throughout the entire project, coop­er­ating, collab­o­rating and co-creating with you.

Discover Hager

Follow-us on social media!

  • Privacy
  • Cookies
  • Report a vulnerability

PT Hager Electro Indonesia
Noble House 9th Floor, Suite 903
Jl. Dr. Ide Anak Agung Gde Agung E4-2 No.2
Mega Kuningan, Jakarta 12950 - Indonesia