The store will not work correctly in the case when cookies are disabled.
Indonesia
  • Contact
Image Logo  | Hager
Menu
  • Products
  • Solutions
  • Knowledge
  • Support
  • About us
Account
  • Home
  • Catalogue
  • Energy Distri­bu­­tion
  • Main Incomers
  • MCCBs
  • HND320P
  • Energy Distri­bu­­tion

MCCB 320A TM F/F 50kA 3P HND320P

EAN-Nr.
3250613136840
Packaging
1 piece

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in

MCCB 320A TM F/F 50kA 3P

HND320P

  • Environmental value
  • Documentations
  • More products
Download the sheet

Environmental value

We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

RoHS conform Yes

Certifications and documents

Hager RoHS report HND320P
PDF

Downloads

  • Product datasheet

    Image Hager Product data sheet HND320P  | Hager

    Hager Product data sheet HND320P

    MCCB 320A TM F/F 50kA 3P

    PDF
  • Declaration of conformity

    Image Declaration  | Hager

    Declaration

    Declaration of conformity International 2022-06-21

    PDF
    300,90 kB
    Image Declaration  | Hager

    Declaration

    Declaration of conformity International 2022-06-21

    PDF
    286,44 kB
More documentation

Discover our other products of this range

    5
  • 1
    HNE970H - Moulded Case Circuit Breaker h1000 3P 50kA 1000A LSI
    HNE970H
    Moulded Case Circuit Breaker h1000 3P 50kA 1000A LSI
  • 2
    HHA098Z - Moulded Case Circuit Breaker h3 x160 TM FIX 1P1D  100A 25kA CTC
    HHA098Z
    Moulded Case Circuit Breaker h3 x160 TM FIX 1P1D 100A 25kA CTC
  • 3
    HNA101Z - Moulded Case Circuit Breaker h3 x160 TM FIX 4P4D  100A 40kA CTC
    HNA101Z
    Moulded Case Circuit Breaker h3 x160 TM FIX 4P4D 100A 40kA CTC
  • 4
    HDA061Z - Moulded Case Circuit Breaker h3 x160 TM FIX 1P1D  63A 18kA CTC
    HDA061Z
    Moulded Case Circuit Breaker h3 x160 TM FIX 1P1D 63A 18kA CTC
  • 5
    HHA061Z - Moulded Case Circuit Breaker h3 x160 TM FIX 1P1D  63A 25kA CTC
    HHA061Z
    Moulded Case Circuit Breaker h3 x160 TM FIX 1P1D 63A 25kA CTC

Products

  • Distribution systems
  • Switches and protective devices
  • DIN rail-mounted devices
  • Switch ranges - design
  • Building management system KNX

Solutions

  • Single-house
  • Office
  • Hotel
  • Retail
  • Multi-flat
  • References

Applications

  • Energy distribution
  • Wiring accessories
  • Connected homes

Support

  • FAQ
  • How-to videos
  • Documentation
  • Find a distributor
  • Find a system integrator
  • Contact us

About us

We deliver safe and simple elec­trical solu­tions, from energy distri­b­u­tion to lighting control and building automa­tion systems for commer­cial and resi­den­tial build­ings. We want to make life on our planet safer, cleaner and more enjoy­able. While being easy to work with, we remain by your side throughout the entire project, coop­er­ating, collab­o­rating and co-creating with you.

Discover Hager

Follow-us on social media!

  • Privacy
  • Cookies
  • Report a vulnerability

PT Hager Electro Indonesia
Noble House 9th Floor, Suite 903
Jl. Dr. Ide Anak Agung Gde Agung E4-2 No.2
Mega Kuningan, Jakarta 12950 - Indonesia