The store will not work correctly in the case when cookies are disabled.
Indonesia
  • Contact
Image Logo  | Hager
Menu
  • Products
  • Solutions
  • Knowledge
  • Support
  • About us
Account
  • Home
  • Catalogue
  • Modular Protec­tion devices
  • Protec­­tion Devices
  • RCBOs
  • ADC916T
  • Modular Protec­tion devices

RCBO 1M 1P+N 6kA C-16A 30mA A ADC916T

EAN-Nr.
3250611033356
Packaging
1 piece

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in

RCBO 1M 1P+N 6kA C-16A 30mA A

ADC916T

  • Technical characteristics
  • Environmental value
  • Documentations
  • More products
Download the sheet

Technical characteristics

Archi­tec­ture
  • Type of pole
    1P+N
  • Curve
    C
Elec­tric current
  • Rated current
    16 A
  • Rated residual oper­ating current Idn
    30 mA
  • Rated current -25°C
    20,50 A
  • Rated current at -20°C
    20,10 A
  • Rated current -15°C
    19,70 A
  • Rated current -10°C
    19,30 A
  • Rated current -5°C
    18,90 A
  • Rated current at 0°C
    18,50 A
  • Rated current 5°C
    18,10 A
  • Rated current 10°C
    17,60 A
  • Rated current 15°C
    17,20 A
  • Rated current at 20°C
    16,80 A
  • Rated current 25°C
    16,40 A
  • Rated current 30°C
    16 A
  • Rated current 35°C
    15,70 A
  • Rated current at 40°C
    15,50 A
  • Rated current at 50°C
    15 A
  • Rated current 55°C
    14,70 A
  • Rated current 60°C
    14,50 A
  • Min./max. threshold value of the AC thermal oper­a­tion
    1,13 - 1,45 A
Safety
  • Residual current type
    A
  • Ingress Protec­tion (IP) class
    IP2X
Main elec­trical attrib­utes
  • Rated short-­cir­cuit breaking capa­city Icn AC according to IEC 60898-1
    6 kA
Voltage
  • Rated insu­la­tion voltage Ui
    440 V
  • Rated impulse with­stand voltage Uimp
    4000 V
  • Max. oper­ating voltage
    264 V
  • Rated oper­a­tional voltage Ue
    230 - 240 V
  • Over­voltage category according to IEC 60947-1
    3
Power
  • Total power loss under IN
    8,69 W
Frequency
  • Frequency
    50 - 50 Hz
Use condi­tions
  • Max. Alti­tude
    2000 m
  • Class of energy limit­a­tion I²t
    3
  • Oper­ating temper­ature
    -25 - 70 °C
  • Stor­age/trans­port temper­ature
    -25 - 80 °C
Endur­ance
  • Elec­tric endur­ance in number of cycles
    10000
  • Number of mech­an­ical oper­a­tions
    20000
Connec­tion
  • Cross-sec­tion of input with screws, for flex­ible conductors
    1 - 10 mm²
  • Cross-sec­tion of input with screws, for massive conductors
    1 - 16 mm²
  • Cross-sec­tion of input and output with screws, for flex­ible conductors
    1 - 10 mm²
  • Cross-sec­tion of input and output with screws, for massive conductors
    1 - 16 mm²
Install­a­tion, mounting
  • Type of top connec­tion for modular devices
    Screw terminal
  • Type of bottom connec­tion for modular devices
    bicon­nect
Capa­city
  • Number of modules
    1
Dimen­sions
  • Height
    85 mm
  • Width
    17,70 mm
  • Depth
    70 mm
Compat­ib­ility
  • Suit­able for DIN Rail
    Yes

Environmental value

We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

RoHS conform Yes

Certifications and documents

PEP - RCBO 1P+N 6kA B-16A 30mA A QC&QB (english)
PDF
2,24 MB
Hager REACH declaration ADC916T
PDF
Hager RoHS report ADC916T
PDF

Downloads

  • Image ADC916T  | Hager

    Product Image ADC916T

  • Product datasheet

    Image Hager Product data sheet ADC916T  | Hager

    Hager Product data sheet ADC916T

    RCBO 1M 1P+N 6kA C-16A 30mA A

    PDF
  • Declaration of conformity

    Image EU Declaration of Conformity  | Hager

    EU Declaration of Conformity

    Declaration of conformity en-GB 2025-07-11

    PDF
    628,17 kB
    Image UKCA Declaration of Conformity  | Hager

    UKCA Declaration of Conformity

    Declaration of conformity en-GB 2025-07-11

    PDF
    624,25 kB
More documentation

Discover our other products of this range

    3
  • 1
    ADC910T - RCBO 1M 1P+N 6kA C-10A 30mA A
    ADC910T
    RCBO 1M 1P+N 6kA C-10A 30mA A
  • 2
    ADC920T - RCBO 1M 1P+N 6kA C-20A 30mA A
    ADC920T
    RCBO 1M 1P+N 6kA C-20A 30mA A
  • 3
    ADC906T - RCBO 1M 1P+N 6kA C-6A 30mA A
    ADC906T
    RCBO 1M 1P+N 6kA C-6A 30mA A

Products

  • Distribution systems
  • Switches and protective devices
  • DIN rail-mounted devices
  • Switch ranges - design
  • Building management system KNX

Solutions

  • Single-house
  • Office
  • Hotel
  • Retail
  • Multi-flat
  • References

Applications

  • Energy distribution
  • Wiring accessories
  • Connected homes

Support

  • FAQ
  • How-to videos
  • Documentation
  • Find a distributor
  • Find a system integrator
  • Contact us

About us

We deliver safe and simple elec­trical solu­tions, from energy distri­b­u­tion to lighting control and building automa­tion systems for commer­cial and resi­den­tial build­ings. We want to make life on our planet safer, cleaner and more enjoy­able. While being easy to work with, we remain by your side throughout the entire project, coop­er­ating, collab­o­rating and co-creating with you.

Discover Hager

Follow-us on social media!

  • Privacy
  • Cookies
  • Report a vulnerability

PT Hager Electro Indonesia
Noble House 9th Floor, Suite 903
Jl. Dr. Ide Anak Agung Gde Agung E4-2 No.2
Mega Kuningan, Jakarta 12950 - Indonesia