The store will not work correctly when cookies are disabled.
Location Indonesia
  • Contact
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Knowledge
    • Support
    • About us
    Account
    • Home
    • Catalogue
    • Modular Protec­tion devices
    • Protec­­tion Devices
    • RCBOs
    • ADC906T
    EAN-Nr.
    3250611033325
    Packaging
    1 piece
    • RCBOs

    RCBO 1M 1P+N 6kA C-6A 30mA A ADC906T

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    RCBO 1M 1P+N 6kA C-6A 30mA A

    ADC906T

    • Technical characteristics
    • Environmental value
    • Documentations
    • More products
    Download the sheet

    Technical characteristics

    Archi­tec­ture
    • Type of pole
      1P+N
    • Number of protected poles
      1
    • Curve
      C
    Elec­tric current
    • Rated current IN
      6 A
    • Rated residual oper­ating current Idn
      30 mA
    • Rated current at -25°C
      7,40 A
    • Rated current at -20°C
      7,30 A
    • Rated current at -15°C
      7,10 A
    • Rated current at -10°C
      7 A
    • Rated current at -5°C
      6,90 A
    • Rated current at 0°C
      6,80 A
    • Rated current at 5°C
      6,60 A
    • Rated current at 10°C
      6,50 A
    • Rated current at 15°C
      6,40 A
    • Rated current at 20°C
      6,30 A
    • Rated current at 25°C
      6,10 A
    • Rated current at 30°C
      6 A
    • Rated current at 35°C
      5,90 A
    • Rated current at 40°C
      5,70 A
    • Rated current at 50°C
      5,50 A
    • Rated current at 55°C
      5,40 A
    • Rated current at 60°C
      5,20 A
    • Min./max. threshold value of the AC thermal oper­a­tion
      1,13 - 1,45 A
    • Rated current at 45°C
      5,60 A
    • Rated current at 65°C
      5,10 A
    • Rated current at 70°C
      5 A
    Safety
    • Residual current type
      A
    • Ingress Protec­tion (IP) class
      IP2X
    Main elec­trical attrib­utes
    • Rated short-­cir­cuit breaking capa­city Icn AC according to IEC 60898-1
      6 kA
    Voltage
    • Rated insu­la­tion voltage Ui
      440 V
    • Rated impulse with­stand voltage Uimp
      4000 V
    • Max. oper­ating voltage
      264 V
    • Rated oper­a­tional voltage Ue
      230 - 240 V
    • Over­voltage category according to IEC 60947-1
      3
    Power
    • Power dissip­a­tion at IN
      2,74 W
    Frequency
    • Frequency
      50 - 50 Hz
    Use condi­tions
    • Max. alti­tude
      2000 m
    • Class of energy limit­a­tion I²t
      3
    • Oper­ating temper­ature
      -25 - 70 °C
    • Stor­age/trans­port temper­ature
      -25 - 80 °C
    Endur­ance
    • Elec­tric endur­ance in number of cycles
      10000
    • Number of mech­an­ical oper­a­tions
      20000
    Connec­tion
    • Cross-sec­tion of top terminal with screws, for flex­ible conductors
      1 - 10 mm²
    • Cross-sec­tion of top terminal with screws, for rigid conductors
      1 - 16 mm²
    • Cross-sec­tion of top and bottom terminal with screws, for flex­ible conductors
      1 - 10 mm²
    • Cross-sec­tion of top and bottom terminal with screws, for rigid conductors
      1 - 16 mm²
    • Cross-sec­tion of bottom terminal with screws, for flex­ible conductors
      1 - 10 mm²
    • Cross-sec­tion of bottom terminal with screws, for rigid conductors
      1 - 16 mm²
    Install­a­tion, mounting
    • Type of top connec­tion for modular devices
      Screw terminal
    • Type of bottom connec­tion for modular devices
      bicon­nect
    Capa­city
    • Number of modules
      1
    Dimen­sions
    • Height
      85 mm
    • Width
      17,70 mm
    • Depth
      70 mm
    Compat­ib­ility
    • Suit­able for DIN Rail
      Yes

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    Certifications and documents

    PEP - RCBO 1P+N 6kA B-16A 30mA A QC&QB (English)
    PDF
    4,99 MB
    REACH declaration ADC906T
    PDF
    RoHS report ADC906T
    PDF

    Downloads

    • Image ADC906T  | Hager

      Product Image ADC906T

    • Product datasheet

      Image Hager Product data sheet ADC906T  | Hager

      Hager Product data sheet ADC906T

      RCBO 1M 1P+N 6kA C-6A 30mA A

      PDF
    • Declaration of conformity

      Image Declaration of conformity en-US 2026-07-15  | Hager

      Declaration of conformity en-US 2026-07-15

      PDF
      271,97 kB
      Image EU Declaration of Conformity  | Hager

      EU Declaration of Conformity

      Declaration of conformity en-GB 2025-07-11

      PDF
      628,17 kB
      Image UKCA Declaration of Conformity  | Hager

      UKCA Declaration of Conformity

      Declaration of conformity en-GB 2025-07-11

      PDF
      624,25 kB
    More documentation

    Discover our other products of this range

      3
    • 1
      ADC910T - RCBO 1M 1P+N 6kA C-10A 30mA A
      ADC910T
      RCBO 1M 1P+N 6kA C-10A 30mA A
    • 2
      ADC920T - RCBO 1M 1P+N 6kA C-20A 30mA A
      ADC920T
      RCBO 1M 1P+N 6kA C-20A 30mA A
    • 3
      ADC916T - RCBO 1M 1P+N 6kA C-16A 30mA A
      ADC916T
      RCBO 1M 1P+N 6kA C-16A 30mA A

    Products

    • Distribution systems
    • Switches and protective devices
    • DIN rail-mounted devices
    • Switch ranges - design
    • Building management system KNX

    Solutions

    • Single-house
    • Office
    • Hotel
    • Retail
    • Multi-flat
    • References

    Applications

    • Energy distribution
    • Wiring accessories
    • Connected homes

    Support

    • FAQ
    • How-to videos
    • Documentation
    • Find a distributor
    • Find a system integrator
    • Contact us

    About us

    We deliver safe and simple elec­trical solu­tions, from energy distri­b­u­tion to lighting control and building automa­tion systems for commer­cial and resi­den­tial build­ings. We want to make life on our planet safer, cleaner and more enjoy­able. While being easy to work with, we remain by your side throughout the entire project, coop­er­ating, collab­o­rating and co-creating with you.

    Discover Hager

    Follow-us on social media !

    • Privacy
    • Cookies
    • Report a vulnerability

    PT Hager Electro Indonesia
    Noble House 9th Floor, Suite 903
    Jl. Dr. Ide Anak Agung Gde Agung E4-2 No.2
    Mega Kuningan, Jakarta 12950 - Indonesia