Lamp gallery for plate 2P 230V pure-white WXA012
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
-
Fixing modeClipped
-
Nominal voltage24 V
-
Rated current2.5 mA
-
Depth6.9 mm
-
Height39.4 mm
-
Width158.7 mm
-
Current consumptionmax. 2.5 mA
-
Colourwhite
-
RAL colourRAL 9010 - Pure white
-
Light colourwhite
-
Type of lampLED
-
With transparent product label holderNo
-
ApprovalsNF
-
European directive RoHsvoluntary compliance
-
IK protection code against mecanical impactsIK02
-
REACH conformYes
-
RoHS conformYes
-
Operating temperature-10…35 °C
-
Storage/transport temperature-10…50 °C
-
Rangegallery
-
Compositionother
Downloads
-
Images
Images may be subject to copyright
Product Image WXA012
-
ProductInspectionCertificate
Certificates for WXA012
Product certificate en-GB 2023-02-14
PDF967 KB -
ProductECDeclaration
EU Declaration of conformity for WXA012
PDF99 KBEU Declaration of conformity for WXA012
dc24-0011
PDF364 KBEU Declaration of conformity for WXA012
PDF79 KB -
ProductROHS
Pollutant guidelines for WXA012
REACH-declaration 2023-10-20 (english)
PDF33 KBPollutant guidelines for WXA012
RoHS-declaration 2023-10-20 (english)
PDF33 KB
-
To have the REACH certificate for this product,
please contact us here, and precise the product reference: environmentaldata.europe@hagergroup.com