Lamp gallery for plate 1P 230V pure • WXA010 | Hager
The store will not work correctly in the case when cookies are disabled.
  • en
  • tr
Turkey
  • Contact
Image Logo  | Hager
Menu
  • Products
  • Solutions
  • Inspiration and knowledge
  • Support
  • About us
Account
  • Catalog
  • Wiring Accessories and Building Auto­ma­tion
  • European Stand­ards Wiring Accessories
  • gallery
  • Accessories
  • Lamp strips
  • WXA010

Lamp gallery for plate 1P 230V pure-white

WXA010

  • gallery

Lamp gallery for plate 1P 230V pure-white WXA010

EAN
3250617190374
Packaging
1 Piece

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in
  • Technical properties
  • Documentations
  • Accessories
  • More products
Download the data sheet

Technical properties

Main elec­trical features
  • Nominal voltage
    250 V
Elec­tric current
  • Rated current
    2.5 mA
Dimen­sions
  • Depth
    6.9 mm
  • Height
    39.4 mm
  • Width
    87.8 mm
Power
  • Current consump­tion
    max. 2.5 mA
Mater­ials
  • RAL colour
    RAL 9010 - Pure white
Lighting control
  • Light colour
    white
  • Type of lamp
    LED
Equip­ment
  • With trans­parent product label holder
    No
Stand­ards
  • European directive RoHs
    volun­tary compli­ance
  • European directive WEEE
    concerned
Safety
  • REACH conform
    Yes
  • RoHS conform
    Yes
Use condi­tions
  • Oper­ating temper­ature
    -10…35 °C
  • Stor­age/trans­port temper­ature
    -10…50 °C
Iden­ti­fic­a­tion
  • Range
    gallery
  • Compos­i­tion
    other

Downloads

  • Images

    Images may be subject to copyright

    Image WXA010  | Hager

    Product Image WXA010

  • Product certificate

    Image Certificates for WXA010  | Hager

    Certificates for WXA010

    Product certificate en-GB 2023-02-14

    PDF
    967 KB
  • Declaration of conformity

    Image EU Declaration of conformity for WXA010  | Hager

    EU Declaration of conformity for WXA010

    PDF
    99 KB
    Image EU Declaration of conformity for WXA010  | Hager

    EU Declaration of conformity for WXA010

    dc24-0011

    PDF
    364 KB
    Image EU Declaration of conformity for WXA010  | Hager

    EU Declaration of conformity for WXA010

    PDF
    79 KB
  • RoHS report

    Image Pollutant guidelines for WXA010  | Hager

    Pollutant guidelines for WXA010

    RoHS declaration WXA010 (english)

    PDF
    33 KB
    Image Pollutant guidelines for WXA010  | Hager

    Pollutant guidelines for WXA010

    REACH declaration WXA010 (english)

    PDF
    33 KB
More documentation
  • To have the REACH certificate for this product,

    please contact us here, and precise the product reference: environmentaldata.europe@hagergroup.com

Accessories mandatory

See more

Discover more of this product range

    2
  • 1
    WXA011 - Lamp gallery for plate 1P 12/24V AC/DC pure-white
    WXA011
    Lamp gallery for plate 1P 12/24V AC/DC pure-white
  • 2
    WXA012 - Lamp gallery for plate 2P 230V pure-white
    WXA012
    Lamp gallery for plate 2P 230V pure-white

Products and solutions

  • Products catalogue
  • Wiring accessories
  • Building automation
  • Energy distribution
  • Energy management
  • Cable management
  • References projects

Contact and support

  • Find our closest partner
  • Contact us
  • FAQs
  • Learning
  • Documentation
  • News

 

Who we are

We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

More about us

Follow us!

  • >
  • Cookies
  • Privacy
  • Hager Group
  • Report a vulnerability

© 2023 Ha­ger Group