Lamp gallery for plate 1P 12/24V pure • WXA011 | Hager
The store will not work correctly in the case when cookies are disabled.
  • en
  • tr
Turkey
  • Contact
Image Logo  | Hager
Menu
  • Products
  • Solutions
    New h3+ MCCB
    Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
    Discover
    • Solutions
    • Energy distribution
      New h3+ MCCB
      Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
      Discover
    • Cable management
      New h3+ MCCB
      Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
      Discover
    • Conn­ected homes
      New h3+ MCCB
      Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
      Discover
    • Energy management
      New h3+ MCCB
      Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
      Discover
    • Room solution
      New h3+ MCCB
      Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
      Discover
    • Wiring acce­s­s­ories
      New h3+ MCCB
      Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
      Discover
    • See All
  • Inspiration and knowledge
    Learning
    We'll support you thro­ught your learning journey
    Visit
    • Inspiration and knowledge
    • Documentation
      Learning
      We'll support you thro­ught your learning journey
      Visit
    • Learning
      Learning
      We'll support you thro­ught your learning journey
      Visit
    • References
      Learning
      We'll support you thro­ught your learning journey
      Visit
    • See All
  • Support
    Contact
    We are ready to support you with your projects and requests.
    Get support
    • Support
    • Contact us
      Contact
      We are ready to support you with your projects and requests.
      Get support
    • FAQ
      Contact
      We are ready to support you with your projects and requests.
      Get support
    • Closest partner
      Contact
      We are ready to support you with your projects and requests.
      Get support
    • See All
  • About us
    Sustainability
    Our path towards a more sustain­able future
    More info
    • About us
    • Sustainability
      Sustainability
      Our path towards a more sustain­able future
      More info
    • News
      Sustainability
      Our path towards a more sustain­able future
      More info
    • Social media presence
      Sustainability
      Our path towards a more sustain­able future
      More info
    • See All
  • See all the categories
Account
  • Catalog
  • Wiring Accessories and Building Auto­ma­tion
  • European Stand­ards Wiring Accessories
  • gallery
  • Accessories
  • Lamp strips
  • WXA011
Image  WXA011 of the product Hager | Hager Turkey
Image  WXA011 of the product Hager | Hager Turkey
  • gallery

Lamp gallery for plate 1P 12/24V AC/DC pure-white WXA011

EAN
3250617190381
Packaging
1 Piece

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in

Lamp gallery for plate 1P 12/24V AC/DC pure-white

WXA011

Image  WXA011 of the product Hager | Hager Turkey
Image  WXA011 of the product Hager | Hager Turkey
  • Technical properties
  • Documentations
  • Accessories
  • More products
Download the data sheet

Technical properties

Main elec­trical features
  • Nominal voltage
    24 V
Elec­tric current
  • Rated current
    7.5 mA
Dimen­sions
  • Depth
    6.9 mm
  • Height
    39.4 mm
  • Width
    87.8 mm
Power
  • Current consump­tion
    max. 7.5 mA
Mater­ials
  • Colour
    trans­parent  
  • RAL colour
    RAL 9010 - Pure white
Lighting control
  • Light colour
    white
  • Type of lamp
    LED
Equip­ment
  • With trans­parent product label holder
    No
Stand­ards
  • European directive RoHs
    volun­tary compli­ance
  • European directive WEEE
    concerned
Safety
  • REACH conform
    Yes
  • RoHS conform
    Yes
Use condi­tions
  • Oper­ating temper­ature
    -10…35 °C
  • Stor­age/trans­port temper­ature
    -10…50 °C
Iden­ti­fic­a­tion
  • Range
    gallery
  • Compos­i­tion
    other

Downloads

  • Images

    Images may be subject to copyright

    Image WXA011  | Hager

    Product Image WXA011

  • Product certificate

    Image Certificates for WXA011  | Hager

    Certificates for WXA011

    Product certificate en-GB 2023-02-14

    PDF
    967 KB
  • Declaration of conformity

    Image EU Declaration of conformity for WXA011  | Hager

    EU Declaration of conformity for WXA011

    PDF
    99 KB
    Image EU Declaration of conformity for WXA011  | Hager

    EU Declaration of conformity for WXA011

    dc24-0011

    PDF
    364 KB
    Image EU Declaration of conformity for WXA011  | Hager

    EU Declaration of conformity for WXA011

    PDF
    79 KB
  • RoHS report

    Image Pollutant guidelines for WXA011  | Hager

    Pollutant guidelines for WXA011

    RoHS declaration WXA011 (english)

    PDF
    33 KB
    Image Pollutant guidelines for WXA011  | Hager

    Pollutant guidelines for WXA011

    REACH declaration WXA011 (english)

    PDF
    33 KB
More documentation
  • To have the REACH certificate for this product,

    please contact us here, and precise the product reference: environmentaldata.europe@hagergroup.com

Accessories mandatory

See more

Discover more of this product range

    2
  • 1
    WXA010 - Lamp gallery for plate 1P 230V pure-white
    WXA010
    Lamp gallery for plate 1P 230V pure-white
  • 2
    WXA012 - Lamp gallery for plate 2P 230V pure-white
    WXA012
    Lamp gallery for plate 2P 230V pure-white

Products and solutions

  • Products catalogue
  • Wiring accessories
  • Building automation
  • Energy distribution
  • Energy management
  • Cable management
  • References projects

Contact and support

  • Find our closest partner
  • Contact us
  • FAQs
  • Learning
  • Documentation
  • News

 

Who we are

We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

More about us

Follow us!

  • >
  • Cookies
  • Privacy
  • Hager Group
  • Report a vulnerability

© 2023 Ha­ger Group