RCCB 2P 40A 30mA A Class CDA240E
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
-
Neutral positionright
-
Number of poles2 P
-
Number of modules2
-
Ground fault signalisationyes
-
Rated operational voltage Ue230 V
-
Frequency50 Hz
-
Rated insulation voltage500 V
-
Rated impulse withstand voltage4000 V
-
Rated residual operating current30 mA
-
Rated current40 A
-
Withstand not tripping on 8-20 μs wave0.25 kA
-
Breaking and opening capacity630 A
-
Rated conditional short-circuit current Inc according to EN 61008-16 kA
-
Rating current -25°C40 A
-
Rating current -20°C40 A
-
Rating current -15°C40 A
-
Rating current -10°C40 A
-
Rating current -5°C40 A
-
Rating current 0°C40 A
-
Rating current 5°C40 A
-
Rating current 10°C40 A
-
Rating current 15°C40 A
-
Rating current 20°C40 A
-
Rating current 25°C40 A
-
Rating current 30°C40 A
-
Rating current 35°C40 A
-
Rating current 40°C40 A
-
Rating current 45°C38 A
-
Rating current 50°C37 A
-
Rating current 55°C34 A
-
Rating current 60°C30 A
-
Rating current 65°C26 A
-
Rating current 70°C21 A
-
Depth of installed product70 mm
-
Height of installed product83 mm
-
Width of installed product35 mm
-
Construction size (DIN 43880)1
-
Frequency50 Hz
-
Total power loss under IN6.24 W
-
Power loss per pole at In3.28 W
-
Protected against nuisance trippingNo
-
Short-time delayed trippingNo
-
Electric endurance in number of cycles2000
-
Number of mechanical operations4000
-
Type of top connection for modular deviceswith screw
-
Tightening torque2,8Nm
-
Type of top rail clip for modular devicesNA
-
Type of bottom rail clip for modular devicesplastic
-
Type of Bottom Connection for modular devicesBIconnect
-
Top removability for modular devicesNo
-
Bottom removability for modular devicesYes
-
Connection cross-section at output with screw, for massive conductor1 / 25 mm²
-
Connection cross-sect. flexible conductor16mm²
-
Connection cross-sect. rigid cable25mm²
-
Connection cross-section for rigid conductor, upstream terminals with screws1 / 25 mm²
-
Connection cross-section of the access with screws, with flexible conductor1 / 16 mm²
-
Connection cross section of access and exit with screws, for flexible conductor1 / 16 mm²
-
Type of connectionwith screw
-
With transparent product label holderYes
-
Standard textEN 61008-1
-
Residual current typeA
-
REACH conformNo
-
RoHS conformYes
-
Halogen freeNo
-
Operating temperature-25…40 °C
-
Degree of pollution according to IEC 60664 / IEC 60947-22
-
Altitude2000 m
-
Storage/transport temperature-55…70 °C
Downloads
-
Images
Images may be subject to copyright
Product Image CDA240E
-
ProductECDeclaration
EU Declaration of conformity for CDA240E
Declaration
PDF717 KB -
ProductEnvironmentProfile
Product environmental profile for CDA240E
PDF345 KB -
ProductROHS
Pollutant guidelines for CDA240E
REACH-declaration 2023-10-20 (english)
PDF33 KBPollutant guidelines for CDA240E
RoHS-declaration 2023-10-20 (english)
PDF33 KB
-
To have the REACH certificate for this product,
please contact us here, and precise the product reference: environmentaldata.europe@hagergroup.com