Push-button, NO contact, screw terminals, Integro - Design Flow/Pure, grey gl 936712507

EAN
4011334240334
Packaging
10 PCEs

Technical properties

Archi­tec­ture
  • Type of control unit
    single rocker
Compat­ib­ility
  • IFTTT support avail­able
    No
Main elec­trical features
  • Nominal voltage
    250 V
  • Rated voltage
    250 V AC
Elec­tric current
  • Moment­ary-­con­tact current
    10 A
Dimen­sions
  • Depth
    25 mm
  • Height
    55.5 mm
  • Width
    55.5 mm
Mater­ials
  • Colour
    grey
  • Material
    ther­mo­plastic
Connec­tion
  • Type of connec­tion
    with screw terminals
Use cases
  • Applic­a­tion
    Light control
Use
  • Differ­en­ti­ation char­ac­ter­istic 3 - Sales
    with screw terminals
Safety
  • Protec­tion index IP
    IP44
  • REACH conform
    Yes
  • RoHS conform
    Yes
Iden­ti­fic­a­tion
  • Secondary design line(s)
    Berker Integro Flow, Berker Integro Pure
Instruc­tions
  • Special note text
    Only suit­able for splash-­pro­tected IP44 flush-­mounted install­a­tion when used in conjunc­tion with sealing (order no. 91853), frame with imprint "IP44" and contact protec­tion box.