P-b, NO contact,, Flow/Pure, pol wh gl • 936712509 | Hager
The store will not work correctly in the case when cookies are disabled.
  • en
  • tr
Turkey
  • Contact
Image Logo  | Hager
  • Products
    0
    See all

    No product result ""

      Product categories
      0

      No category result ""

        Search suggestions

        No suggestion result ""

          content
          0
          See all

          No content result ""

          Menu
          • Products
          • Solutions
            New h3+ MCCB
            Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
            Discover
            • Solutions
            • Energy distribution
              New h3+ MCCB
              Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
              Discover
            • Cable management
              New h3+ MCCB
              Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
              Discover
            • Conn­ected homes
              New h3+ MCCB
              Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
              Discover
            • Energy management
              New h3+ MCCB
              Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
              Discover
            • Room solution
              New h3+ MCCB
              Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
              Discover
            • Wiring acce­s­s­ories
              New h3+ MCCB
              Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
              Discover
            • See All
          • Inspiration and knowledge
            Learning
            We'll support you thro­ught your learning journey
            Visit
            • Inspiration and knowledge
            • Documentation
              Learning
              We'll support you thro­ught your learning journey
              Visit
            • Learning
              Learning
              We'll support you thro­ught your learning journey
              Visit
            • References
              Learning
              We'll support you thro­ught your learning journey
              Visit
            • See All
          • Support
            Contact
            We are ready to support you with your projects and requests.
            Get support
            • Support
            • Contact us
              Contact
              We are ready to support you with your projects and requests.
              Get support
            • FAQ
              Contact
              We are ready to support you with your projects and requests.
              Get support
            • Closest partner
              Contact
              We are ready to support you with your projects and requests.
              Get support
            • See All
          • About us
            Sustainability
            Our path towards a more sustain­able future
            More info
            • About us
            • Sustainability
              Sustainability
              Our path towards a more sustain­able future
              More info
            • News
              Sustainability
              Our path towards a more sustain­able future
              More info
            • Social media presence
              Sustainability
              Our path towards a more sustain­able future
              More info
            • See All
          • See all the categories
          Account
          • Catalog
          • Wiring Accessories and Building Auto­ma­tion
          • European Stand­ards Wiring Accessories
          • Berker Integro
          • Switches / push buttons (module inserts)
          • Push-button NO contact (FLOW / PURE ranges)
          • 936712509
          Image  936712509 of the product Hager | Hager Turkey
          Image  936712509 of the product Hager | Hager Turkey

          Push-button, NO contact, screw terminals, Integro - Design Flow/Pure, pol wh gl

          936712509

          Image  936712509 of the product Hager | Hager Turkey
          Image  936712509 of the product Hager | Hager Turkey
          • Berker Integro

          Push-button, NO contact, screw terminals, Integro - Design Flow/Pure, pol wh gl 936712509

          EAN
          4011334240341
          Packaging
          10 PCEs

          You have to log in with your myHager profile to see prices and to order.

          Add to a list
          Add to a list

          Login to create a product list

          You need to be logged into your myHager account to create product lists

          Create an account Sign in
          • Technical properties
          • Documentations
          • More products
          Download the data sheet

          Technical properties

          Archi­tec­ture
          • Type of control unit
            single rocker
          Compat­ib­ility
          • IFTTT support avail­able
            No
          Main elec­trical features
          • Nominal voltage
            250 V
          • Rated voltage
            250 V AC
          Elec­tric current
          • Moment­ary-­con­tact current
            10 A
          Dimen­sions
          • Depth
            25 mm
          • Height
            55.5 mm
          • Width
            55.5 mm
          Mater­ials
          • Colour
            white  
          • RAL colour
            RAL 9010 - Pure white
          Connec­tion
          • Type of connec­tion
            with screw terminals
          Use cases
          • Applic­a­tion
            Light control
          Use
          • Differ­en­ti­ation char­ac­ter­istic 3 - Sales
            with screw terminals
          Safety
          • REACH conform
            No
          • RoHS conform
            Yes
          Iden­ti­fic­a­tion
          • Main design line
            Berker Integro Flow/Pure
          • Secondary design line(s)
            Berker Integro Flow ; Berker Integro Pure
          Instruc­tions
          • Special note text
            Only suit­able for splash-­pro­tected IP44 flush-­mounted install­a­tion when used in conjunc­tion with sealing (order no. 91853), frame with imprint "IP44" and contact protec­tion box.

          Downloads

          • Images

            Images may be subject to copyright

            Image 936712509  | Hager

            Product Image 936712509

          • Declaration of conformity

            Image EU Declaration of conformity for 936712509  | Hager

            EU Declaration of conformity for 936712509

            Declaration of conformity International 2021-11-19

            PDF
            269 KB
            Image EU Declaration of conformity for 936712509  | Hager

            EU Declaration of conformity for 936712509

            Declaration

            PDF
            273 KB
          • RoHS report

            Image Pollutant guidelines for 936712509  | Hager

            Pollutant guidelines for 936712509

            REACH declaration 936712509 (english)

            PDF
            32 KB
            Image Pollutant guidelines for 936712509  | Hager

            Pollutant guidelines for 936712509

            RoHS declaration 936712509 (english)

            PDF
            33 KB
          More documentation
          • To have the REACH certificate for this product,

            please contact us here, and precise the product reference: environmentaldata.europe@hagergroup.com

          Discover more of this product range

            5
          • 1
            936712505 - Push-button, NO contact, screw terminals, Integro - Design Flow/Pure, anth m
            936712505
            Push-button, NO contact, screw terminals, Integro - Design Flow/Pure, anth m
          • 2
            936712507 - Push-button, NO contact, screw terminals, Integro - Design Flow/Pure, grey gl
            936712507
            Push-button, NO contact, screw terminals, Integro - Design Flow/Pure, grey gl
          • 3
            936712510 - Push-button, NO contact, screw terminals, Integro - Design Flow/Pure, black gl
            936712510
            Push-button, NO contact, screw terminals, Integro - Design Flow/Pure, black gl
          • 4
            936712545 - P-b, NO con, screw terms, Integro - Design Flow/Pure, gran black silk m, lacq
            936712545
            P-b, NO con, screw terms, Integro - Design Flow/Pure, gran black silk m, lacq
          • 5
            936712568 - Push-button, NO contact, screw terms, Integro - Design Flow/Pure, chr m, lacq
            936712568
            Push-button, NO contact, screw terms, Integro - Design Flow/Pure, chr m, lacq

          Products and solutions

          • Products catalogue
          • Wiring accessories
          • Building automation
          • Energy distribution
          • Energy management
          • Cable management
          • References projects

          Contact and support

          • Find our closest partner
          • Contact us
          • FAQs
          • Learning
          • Documentation
          • News

           

          Who we are

          We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

          More about us

          Follow us!

          • >
          • Cookies
          • Privacy
          • Hager Group
          • Report a vulnerability

          © 2023 Ha­ger Group