P-b, NO contact,, Flow/Pure, chr m, lacq • 936712568 | Hager
The store will not work correctly in the case when cookies are disabled.
  • en
  • tr
Turkey
  • Contact
Image Logo  | Hager
Menu
  • Products
  • Solutions
  • Inspiration and knowledge
  • Support
  • About us
Account
  • Catalog
  • Wiring Accessories and Building Auto­ma­tion
  • European Stand­ards Wiring Accessories
  • Berker Integro
  • Switches / push buttons (module inserts)
  • Push-button NO contact (FLOW / PURE ranges)
  • 936712568

Push-button, NO contact, screw terms, Integro - Design Flow/Pure, chr m, lacq

936712568

  • Berker Integro

Push-button, NO contact, screw terms, Integro - Design Flow/Pure, chr m, lacq 936712568

EAN
4011334286035
Packaging
10 PCEs

You have to log in with your myHager profile to see prices and to order.

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in
  • Technical properties
  • Documentations
  • More products
Download the data sheet

Technical properties

Archi­tec­ture
  • Type of control unit
    single rocker
Compat­ib­ility
  • IFTTT support avail­able
    No
Main elec­trical features
  • Nominal voltage
    250 V
  • Rated voltage
    250 V AC
Elec­tric current
  • Moment­ary-­con­tact current
    10 A
Dimen­sions
  • Depth
    24.1 mm
  • Height
    55.5 mm
  • Width
    55.5 mm
Mater­ials
  • Colour of design line
    chrome
  • Material / work­man­ship
    lacquered
  • Surface appear­ance
    matt
Install­a­tion, mounting
  • Install­a­tion mode
    for screw fastening
Connec­tion
  • Type of connec­tion
    with screw terminals
Use cases
  • Applic­a­tion
    Light control
Use
  • Differ­en­ti­ation char­ac­ter­istic 3 - Sales
    with screw terminals
Safety
  • REACH conform
    No
  • RoHS conform
    Yes
Iden­ti­fic­a­tion
  • Main design line
    Berker Integro Flow/Pure
  • Secondary design line(s)
    Berker Integro Flow ; Berker Integro Pure
Instruc­tions
  • Special note text
    Only suit­able for splash-­pro­tected IP44 flush-­mounted install­a­tion when used in conjunc­tion with sealing (order no. 91853), frame with imprint "IP44" and contact protec­tion box.

Downloads

  • Images

    Images may be subject to copyright

    Image 936712568  | Hager

    Product Image 936712568

  • Declaration of conformity

    Image EU Declaration of conformity for 936712568  | Hager

    EU Declaration of conformity for 936712568

    Declaration of conformity International 2021-11-19

    PDF
    269 KB
    Image EU Declaration of conformity for 936712568  | Hager

    EU Declaration of conformity for 936712568

    Declaration

    PDF
    273 KB
More documentation
  • To have the REACH certificate for this product,

    please contact us here, and precise the product reference: environmentaldata.europe@hagergroup.com

Discover more of this product range

    5
  • 1
    936712505 - Push-button, NO contact, screw terminals, Integro - Design Flow/Pure, anth m
    936712505
    Push-button, NO contact, screw terminals, Integro - Design Flow/Pure, anth m
  • 2
    936712507 - Push-button, NO contact, screw terminals, Integro - Design Flow/Pure, grey gl
    936712507
    Push-button, NO contact, screw terminals, Integro - Design Flow/Pure, grey gl
  • 3
    936712509 - Push-button, NO contact, screw terminals, Integro - Design Flow/Pure, pol wh gl
    936712509
    Push-button, NO contact, screw terminals, Integro - Design Flow/Pure, pol wh gl
  • 4
    936712510 - Push-button, NO contact, screw terminals, Integro - Design Flow/Pure, black gl
    936712510
    Push-button, NO contact, screw terminals, Integro - Design Flow/Pure, black gl
  • 5
    936712545 - P-b, NO con, screw terms, Integro - Design Flow/Pure, gran black silk m, lacq
    936712545
    P-b, NO con, screw terms, Integro - Design Flow/Pure, gran black silk m, lacq

Products and solutions

  • Products catalogue
  • Wiring accessories
  • Building automation
  • Energy distribution
  • Energy management
  • Cable management
  • References projects

Contact and support

  • Find our closest partner
  • Contact us
  • FAQs
  • Learning
  • Documentation
  • News

 

Who we are

We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

More about us

Follow us!

  • >
  • Cookies
  • Privacy
  • Hager Group
  • Report a vulnerability

© 2023 Ha­ger Group