Push-button 4gang, lab. field, + RGB LED, internal temp. sensor, KNX - K.5, al. 80164774
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
-
With room temperature controllerYes
-
Easy link functionsoperating concept "independent push-button" function predefined ; operating concept for "roller shutter/blind" function predefined ; switching of scenes (1..8) possible ; Orientation LED can be controlled via object ; brightness value of the status LED for day/nighttime operation preset, status LED for day/nighttime operation can be controlled via object ; integrated temperature sensor with output of the measured values ; Colour of status LED uniformly adjustable for complete device ; push-button functions: including switching, dimming, roller shutter/blind, timer, priority, temperature setpoint adjustment, operating mode changeover
-
FunctionFunction for manual interruption of automatic functions already triggered
-
Functionoperating surfaces as buttons (single-surface operation) and rockers (two-surface operation) ; the brightness of status LEDs are individually adjustable for button/ rocker function ; brightness value of the status LEDs for day/nighttime operation adjustable via object or manually ; value transmitter for dimming, position, brightness temperature values 1 and 2 byte ; integrated temperature sensor with output of the measured values via object ; button functions for switching, dimming, roller shutter/blind, timer, value transmitter 1/2 byte, room thermostat extension unit, priority, scene, 2-channel mode, step switch, automatic control deactivation ; rocker functions for switching, dimming, roller shutter/blind, value transmitter 1/2 byte, room thermostat extension unit, priority, scene, 2-channel mode, automatic control deactivation ; parameter defineable lock function ; 3-step switch, function for incremental selection of up to 7 stored values ; Status LED configurable in its colour per button
-
With LED indicationYes
-
Number of buttons4
-
Operationoperating areas configurable as one or two-area operation
-
Bus current consumption (data transfer)max. 20 mA
-
Labelling field length (W x H)66.8 x 25 mm
-
Height25 mm
-
Width66.8 mm
-
Power consumption, KNX≈ 150 mW
-
Value transmittervalue transmitter for dimming, position, brightness and temperature values 1 and 2 byte
-
With displayNo
-
Material for printingPaper
-
Material familyPlastic
-
LEDwith white operating LED
-
Bus coupling unitfor bus coupling unit flush-mounted
-
Supported configuration modessystem, easy
-
Parameterisationsingle and two push-button operation parameterisable
-
Bus connection includedNo
-
Number of actuation points8
-
With anti-theft/dismantling protectionYes
-
Product type:product type: push-button 4gang
-
Frameonly for frame with large cut-out
-
Differentiation characteristic 1 - Saleswith labelling fields
-
Differentiation characteristic 2 - Salesand RGB LED
-
Differentiation characteristic 3 - Saleswith integrated temperature sensor
-
REACH conformYes
-
RoHS conformYes
-
Halogen freeNo
-
Protectionwith dismantling protection
-
Alarmalarm telegram after disconnection from bus coupling unit 1 bit or 1 byte
-
Operating temperature-5…45 °C
-
Storage/transport temperature-20…70 °C (storage at > 45°C reduces the service life)
-
Temperatureintegrated temperature sensor with output of the measured values via object
-
Application, usageKNX - operating systems
-
Product familyproduct family: push-button
-
Secondary design line(s)KNX ; Berker K.1 ; Berker K.5
-
Special note textIn the design lines S.1/B.x and K.x only to be used in combination with a frame with a large cut-out! ; Use only in conjunction with bus coupling unit 8004 00 01!
Downloads
-
Images
Images may be subject to copyright
Product Image 80164774
-
ProductNotice
Instruction manuals for 80164774
PDF1 MB -
ProductETSBase
Product-Database ETS for 80164774
ETS4-ETS5 - KNX Database for KNX Push Button xgang
KNXPROD1 MB -
ProductApplicationDescription
Application guides ETS / easy link for 80164774
Application description EASY for 8014X3XX, 8016X7XX, 8016X8XX - KNX Push button xgang (EN, 2022-01), easy link
PDF3 MBApplication guides ETS / easy link for 80164774
Application description EASY for 8014X3XX, 8016X7XX, 8016X8XX - KNX Push button xgang (EN, 2022-01), easy link
PDF3 MBApplication guides ETS / easy link for 80164774
Application description ETS for 8014X3XX-8016X7XX-8016X8XX - KNX Push Button (EN, 2021-10)
PDF3 MB -
ProductECDeclaration
EU Declaration of conformity for 80164774
Declaration of Conformity
PDF307 KB -
ProductROHS
Pollutant guidelines for 80164774
RoHS-declaration 2023-10-20 (english)
PDF33 KBPollutant guidelines for 80164774
REACH-declaration 2023-10-20 (english)
PDF32 KB
-
To have the REACH certificate for this product,
please contact us here, and precise the product reference: environmentaldata.europe@hagergroup.com