75164370
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
-
With room temperature controllerNo
-
Functionfor switch, dimmer and shutter functions
-
Extension unitextension unit for light scene push-button
-
With LED indicationYes
-
Number of buttons4
-
Labelling field length (W x H)66.8 x 25 mm
-
Height111.3 mm
-
Width70.5 mm
-
Value transmitterdimming / position value transmitter 1 byte
-
With displayNo
-
Colour of labelling105,105,105
-
Colour of design linepolar white
-
RAL colourRAL 9010 - Pure white
-
Material for printingPaper
-
Surface appearanceglossy
-
Type of surface treatmentuntreated
-
Material familyPlastic
-
LED - KNXwith white operation LED and 8 red status LEDs
-
Bus coupling unitfor bus coupling unit flush-mounted
-
Bus connection includedNo
-
Boxfor installation in single standard wall boxes
-
Number of actuation points8
-
With anti-theft/dismantling protectionYes
-
Type of configurationBeschriftungsfeld(er) - Folie
-
Product type:product type: push-button 4gang
-
Frameonly for frame with large cut-out
-
Differentiation characteristic 1 - Saleswith labelling fields
-
Differentiation characteristic 3 - Saleswith horizontal operation
-
Protectionwith dismantling protection
-
Operating temperature-5…45 °C
-
Application, usageKNX - operating systems
-
Product familyproduct family: push-button
-
Secondary design line(s)Berker K.1 ; KNX
-
Special note textUse only in combination with frame frame with large cut-out.
Downloads
-
Images
Images may be subject to copyright
Product Image 75164370
-
ProductNotice
Instruction manuals for 75164370
Manual for 7516xx-756641xx-756680xx - Push-button 1gang (DE-EN-NL-FR-NO-ES, 2005-11)
PDF356 KB -
ProductETSBase
Product-Database ETS for 75164370
KNX Database (from ETS2) for 751613xx - Push-button 1gang (2007-12)
VD279 KBProduct-Database ETS for 75164370
KNX Database (from ETS2) for 751613xx - Push-button 1gang (2006-07)
VD1104 KBProduct-Database ETS for 75164370
KNX Database (from ETS2) for 751643xx - Push-button 4gang (2006-07)
VD1105 KB -
ProductApplicationDescription
Application guides ETS / easy link for 75164370
Application description ETS for 751643xx - Push-button 4gang (EN, 2006-06)
PDF78 KB
-
To have the REACH certificate for this product,
please contact us here, and precise the product reference: environmentaldata.europe@hagergroup.com