Push-button, 4-gang comfort, with label • 75164773 | Hager
The store will not work correctly in the case when cookies are disabled.
You are localised in the following country : United States.
×
  • en
  • tr
Turkey
  • Contact
Image Logo  | Hager
Menu
  • Products
  • Solutions
    New h3+ MCCB
    Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
    Discover
    • Solutions
    • Energy distribution
      New h3+ MCCB
      Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
      Discover
    • Cable management
      New h3+ MCCB
      Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
      Discover
    • Conn­ected homes
      New h3+ MCCB
      Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
      Discover
    • Energy management
      New h3+ MCCB
      Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
      Discover
    • Room solution
      New h3+ MCCB
      Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
      Discover
    • Wiring acce­s­s­ories
      New h3+ MCCB
      Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
      Discover
    • See All
  • Inspiration and knowledge
    Learning
    We'll support you thro­ught your learning journey
    Visit
    • Inspiration and knowledge
    • Documentation
      Learning
      We'll support you thro­ught your learning journey
      Visit
    • Learning
      Learning
      We'll support you thro­ught your learning journey
      Visit
    • References
      Learning
      We'll support you thro­ught your learning journey
      Visit
    • See All
  • Support
    Contact
    We are ready to support you with your projects and requests.
    Get support
    • Support
    • Contact us
      Contact
      We are ready to support you with your projects and requests.
      Get support
    • FAQ
      Contact
      We are ready to support you with your projects and requests.
      Get support
    • Closest partner
      Contact
      We are ready to support you with your projects and requests.
      Get support
    • See All
  • About us
    Sustainability
    Our path towards a more sustain­able future
    More info
    • About us
    • Sustainability
      Sustainability
      Our path towards a more sustain­able future
      More info
    • News
      Sustainability
      Our path towards a more sustain­able future
      More info
    • Social media presence
      Sustainability
      Our path towards a more sustain­able future
      More info
    • See All
  • See all the categories
Account
  • Catalog
  • Wiring Accessories and Building Auto­ma­tion
  • Building Auto­ma­tion
  • KNX System (via ETS)
  • KNX Touch Sensors - Berker K.1 / K.5
  • Push button 4-gang
  • 75164773
Image  75164773 of the product Hager | Hager Turkey
Image  75164773 of the product Hager | Hager Turkey
Image  75164773 of the product Hager | Hager Turkey
Image  75164773 of the product Hager | Hager Turkey
Image  75164773 of the product Hager | Hager Turkey

75164773

Image  75164773 of the product Hager | Hager Turkey
Image  75164773 of the product Hager | Hager Turkey
Image  75164773 of the product Hager | Hager Turkey
Image  75164773 of the product Hager | Hager Turkey
Image  75164773 of the product Hager | Hager Turkey
  • KNX System (via ETS)

75164773

EAN
4011334283393
Packaging
1 Piece

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in
  • Technical properties
  • Documentations
  • Accessories
  • More products
Download the data sheet

Technical properties

Func­tions
  • With room temper­ature controller
    No
  • Func­tion
    for switch, push-but­ton, dimmer and shutter func­tions
Compat­ib­ility
  • Exten­sion unit
    exten­sion unit for light scene push-button
Controls and indic­ators
  • With LED indic­a­tion
    Yes
  • Number of buttons
    4
  • Oper­a­tion
    lock­able via 3-button actu­ation ; one push-button oper­a­tion for switch­ing, push­ing, shut­ters and dimming ; second oper­ating level via object or 3-button handle
Dimen­sions
  • Labelling field length (W x H)
    66.8 x 25 mm
  • Height
    111.1 mm
  • Width
    70.5 mm
Meas­ure­ment
  • Value trans­mitter
    value trans­mitter for dimming, posi­tion, bright­ness and temper­ature values 1 and 2 byte
Screen
  • With display
    No
Mater­ials
  • Colour of labelling
    105,105,105
  • Colour of design line
    stain­less steel
  • Material for printing
    Paper
  • Type of surface treat­ment
    untreated
  • Material family
    Plastic
LED control
  • LED
    with white oper­a­tion LED and 8 red status LEDs
Connec­tion
  • Bus coup­ling unit
    for bus coup­ling unit flush-­mounted
Settings
  • Para­met­erisa­tion
    single and two push-button oper­a­tion para­met­eris­able
Scope of delivery
  • Bus connec­tion included
    No
Equip­ment
  • Number of actu­ation points
    8
  • With anti­-theft/dis­mant­ling protec­tion
    Yes
  • Type of config­ur­a­tion
    Beschrif­tungs­feld(er) - Folie
  • Product type:
    product type: push-button 4gang
Use
  • Differ­en­ti­ation char­ac­ter­istic 1 - Sales
    with labelling fields
  • Differ­en­ti­ation char­ac­ter­istic 3 - Sales
    with hori­zontal oper­a­tion
Safety
  • Protec­tion
    with dismant­ling protec­tion
  • Alarm
    alarm tele­gram after discon­nec­tion from bus coup­ling unit 1 bit or 1 byte
Use condi­tions
  • Oper­ating temper­ature
    -5…45 °C
  • Stor­age/trans­port temper­ature
    -20…70 °C (storage at > 45°C reduces the service life)
Iden­ti­fic­a­tion
  • Applic­a­tion, usage
    KNX - oper­ating systems
  • Product family
    product family: push-button
  • Secondary design line(s)
    KNX ; Berker K.5
Instruc­tions
  • Special note text
    Use only in combin­a­tion with frame frame with large cut-out.

Downloads

  • Images

    Images may be subject to copyright

    Image 75164773  | Hager

    Product Image 75164773

  • Instruction manual

    Image Instruction manuals for 75164773  | Hager

    Instruction manuals for 75164773

    Manual for 7516xx-756641xx-756680xx - Push-button 1gang (DE-EN-NL-FR-NO-ES, 2005-11)

    PDF
    356 KB
    Image Instruction manuals for 75164773  | Hager

    Instruction manuals for 75164773

    Manual for 7516xx - Push-button 1gang comfort (DE-EN-NL-FR-NO-ES, 2005-11)

    PDF
    413 KB
  • KNX product database

    Image Product-Database ETS for 75164773  | Hager

    Product-Database ETS for 75164773

    KNX Database (from ETS2) for 751617xx - Push-button 1gang comfort (2006-07)

    VD1
    293 KB
    Image Product-Database ETS for 75164773  | Hager

    Product-Database ETS for 75164773

    KNX Database (from ETS2) for 751617xx - Push-button 1gang comfort (2007-12)

    VD2
    250 KB
    Image Product-Database ETS for 75164773  | Hager

    Product-Database ETS for 75164773

    KNX Database (from ETS2) for 751647xx - Push-button 4gang comfort (2006-07)

    VD1
    177 KB
  • Application Guide

    Image Application guides ETS / easy link for 75164773  | Hager

    Application guides ETS / easy link for 75164773

    Application description ETS for 751617xx-751627xx-751637xx-751647xx - Push-button comfort (EN, 2006-07)

    PDF
    198 KB
More documentation
  • To have the REACH certificate for this product,

    please contact us here, and precise the product reference: environmentaldata.europe@hagergroup.com

Accessories mandatory

See more

Discover more of this product range

    5
  • 1
    75164370 -
    75164370
    Push-button, 4-gang, with labelling fie
  • 2
    75164373 -
    75164373
    Push-button, 4-gang, with labelling fie
  • 3
    75164770 -
    75164770
    Push-button, 4-gang comfort, with label
  • 4
    75164774 -
    75164774
    Push-button, 4-gang comfort, with label
  • 5
    75164775 -
    75164775
    Push-button, 4-gang comfort, with label

Products and solutions

  • Products catalogue
  • Wiring accessories
  • Building automation
  • Energy distribution
  • Energy management
  • Cable management
  • References projects

Contact and support

  • Find our closest partner
  • Contact us
  • FAQs
  • Learning
  • Documentation
  • News

 

Who we are

We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

More about us

Follow us!

  • >
  • Cookies
  • Privacy
  • Hager Group
  • Report a vulnerability

© 2023 Ha­ger Group