Berker S.1/B.3/B.7 Push Button 3-gang, Comfort with Label, Anthracite/Aluminium 75163785

EAN
4011334284116
Packaging
1 Piece

Technical properties

Archi­tec­ture
  • Fixing mode
    flush-­mounting
Func­tions
  • With room temper­ature controller
    No
  • Func­tion
    for switch, push-but­ton, dimmer and shutter func­tions
Compat­ib­ility
  • Exten­sion unit
    exten­sion unit for light scene push-button
Controls and indic­ators
  • With LED indic­a­tion
    Yes
  • Number of buttons
    3
  • Oper­a­tion
    one push-button oper­a­tion for switch­ing, push­ing, shut­ters and dimming ; activ­a­tion of second user level via object
Dimen­sions
  • Labelling field length (W x H)
    52.3 x 15.6 mm
  • Height
    55.4 mm
  • Width
    55.6 mm
Meas­ure­ment
  • Value trans­mitter
    value trans­mitter for dimming, posi­tion, bright­ness and temper­ature values 1 and 2 byte
Screen
  • With display
    No
Mater­ials
  • Colour of labelling
    217,217,217
  • Colour of design line
    alumini­um/­an­thra­cite
  • Colour inde­pendent of design lines
    for anthra­cite and aluminium
  • Colour
    alumini­um/­an­thra­cite
  • Material for printing
    Paper
  • Type of surface treat­ment
    untreated
  • Material family
    Plastic
LED control
  • LED
    with white oper­a­tion LED and 6 red status LEDs
Connec­tion
  • Bus coup­ling unit
    for bus coup­ling unit flush-­mounted
Settings
  • Para­met­erisa­tion
    single and two push-button oper­a­tion para­met­eris­able
Scope of delivery
  • Bus connec­tion included
    No
Equip­ment
  • Number of actu­ation points
    6
  • With anti­-theft/dis­mant­ling protec­tion
    Yes
  • Type of config­ur­a­tion
    Beschrif­tungs­feld(er) - Folie
  • Product type:
    product type: push-button 3gang
Use
  • Differ­en­ti­ation char­ac­ter­istic 1 - Sales
    with labelling fields
  • Differ­en­ti­ation char­ac­ter­istic 3 - Sales
    with hori­zontal oper­a­tion
Safety
  • Protec­tion index IP
    IP20
  • Protec­tion
    with dismant­ling protec­tion
  • Alarm
    alarm tele­gram after discon­nec­tion from bus coup­ling unit 1 bit or 1 byte
Use condi­tions
  • Oper­ating temper­ature
    -5…45 °C
Iden­ti­fic­a­tion
  • Applic­a­tion, usage
    KNX - oper­ating systems
  • Product family
    product family: push-button
  • Secondary design line(s)
    KNX ; Berker S.1 ; Berker B.3 ; Berker B.7