![](https://hager.com/en-tr/products/static/version1718719661/frontend/Hager/deep-de/en_GB/images/loader-2.gif)
75163385
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
-
Fixing modeflush-mounting
-
With room temperature controllerNo
-
Functionfor switch, push-button, dimmer and shutter functions
-
Extension unitextension unit for light scene push-button
-
With LED indicationYes
-
Number of buttons3
-
Radiofor radio wall-transmitter insert
-
Labelling field length (W x H)52.3 x 15.6 mm
-
Height55.4 mm
-
Width55.6 mm
-
Value transmitterdimming / position value transmitter 1 byte
-
With displayNo
-
Colour of labelling217,217,217
-
Colour independent of design linesfor anthracite and aluminium
-
Colouraluminium/anthracite
-
RAL colourRAL 7021 - Black grey
-
Materialthermoplastic
-
Material for printingPaper
-
Type of surface treatmentuntreated
-
Material familyPlastic
-
LEDwith 6 red transmission and battery status LEDs
-
LED - KNXwith white operation LED and 6 red status LEDs
-
Bus coupling unitfor bus coupling unit flush-mounted
-
Bus connection includedNo
-
Number of actuation points6
-
With anti-theft/dismantling protectionYes
-
Type of configurationBeschriftungsfeld(er) - Folie
-
Product type:product type: push-button 3gang
-
Differentiation characteristic 1 - Saleswith labelling fields
-
Differentiation characteristic 3 - Saleswith horizontal operation
-
Protection index IPIP20
-
Protectionwith dismantling protection
-
Operating temperature-5…45 °C
-
Application, usageRadio bus - operating systems, KNX - operating systems
-
Product familyproduct family: push-button
-
Secondary design line(s)KNX, Radio bus, Berker S.1, Berker B.3, Berker B.7
Downloads
-
Images
Images may be subject to copyright
Product Image 75163385
-
ProductNotice
Instruction manuals for 75163385
Manual for 7516xx-756641xx-756680xx - Push-button 1gang (DE-EN-NL-FR-NO-ES, 2005-11)
PDF356 KB -
ProductETSBase
Product-Database ETS for 75163385
KNX Database (from ETS2) for 751633xx - Push-button 3gang (2007-02)
VD223 KBProduct-Database ETS for 75163385
KNX Database (from ETS2) for 751633xx - Push-button 3gang (2006-07)
VD1105 KB -
ProductApplicationDescription
Application guides ETS / easy link for 75163385
Application description ETS for 751633xx - Push-button 3gang (EN, 2006-06)
PDF72 KB
-
To have the REACH certificate for this product,
please contact us here, and precise the product reference: environmentaldata.europe@hagergroup.com