FCC SOCKET 8/8POLE • 4587 | Hager
The store will not work correctly in the case when cookies are disabled.
  • en
  • tr
Turkey
  • Contact
Image Logo  | Hager
  • Products
    0
    See all

    No product result ""

      Product categories
      0

      No category result ""

        Search suggestions

        No suggestion result ""

          content
          0
          See all

          No content result ""

          Menu
          • Products
          • Solutions
            New h3+ MCCB
            Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
            Discover
            • Solutions
            • Energy distribution
              New h3+ MCCB
              Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
              Discover
            • Cable management
              New h3+ MCCB
              Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
              Discover
            • Conn­ected homes
              New h3+ MCCB
              Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
              Discover
            • Energy management
              New h3+ MCCB
              Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
              Discover
            • Room solution
              New h3+ MCCB
              Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
              Discover
            • Wiring acce­s­s­ories
              New h3+ MCCB
              Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
              Discover
            • See All
          • Inspiration and knowledge
            Learning
            We'll support you thro­ught your learning journey
            Visit
            • Inspiration and knowledge
            • Documentation
              Learning
              We'll support you thro­ught your learning journey
              Visit
            • Learning
              Learning
              We'll support you thro­ught your learning journey
              Visit
            • References
              Learning
              We'll support you thro­ught your learning journey
              Visit
            • See All
          • Support
            Contact
            We are ready to support you with your projects and requests.
            Get support
            • Support
            • Contact us
              Contact
              We are ready to support you with your projects and requests.
              Get support
            • FAQ
              Contact
              We are ready to support you with your projects and requests.
              Get support
            • Closest partner
              Contact
              We are ready to support you with your projects and requests.
              Get support
            • See All
          • About us
            Sustainability
            Our path towards a more sustain­able future
            More info
            • About us
            • Sustainability
              Sustainability
              Our path towards a more sustain­able future
              More info
            • News
              Sustainability
              Our path towards a more sustain­able future
              More info
            • Social media presence
              Sustainability
              Our path towards a more sustain­able future
              More info
            • See All
          • See all the categories
          Account
          • Catalog
          • Wiring Accessories and Building Auto­ma­tion
          • European Stand­ards Wiring Accessories
          • Berker - Commu­nic­a­tion and Multi­media
          • Data commu­nic­a­tion
          • FCC outlets
          • 4587
          Current search
          Image Filter  | Hager Filter
          Image Filter  | Hager Filter
          ProductsShow

          Most popular products

          5
          1
          4587 - FCC soc. out. 8/8pole shielded, cat.6 iso, com-tech
          4587
          FCC soc. out. 8/8pole shielded, cat.6 iso, com-tech
          2
          4539 - FCC soc. out., 8 /8-pole, cat.3, com-tech, white
          4539
          FCC soc. out., 8 /8-pole, cat.3, com-tech, white
          3
          455401 - FCC soc. out. 8pole shielded, cat.6, 1930/glass/R.classic
          455401
          FCC soc. out. 8pole shielded, cat.6, 1930/glass/R.classic
          4
          4554 -
          4554
          FCC connector box 8pole shielded insert
          5
          4555 -
          4555
          FCC connector 8/8pole shielded insert
          Image  4587 of the product Hager | Hager Turkey
          Image  4587 of the product Hager | Hager Turkey

          FCC soc. out. 8/8pole shielded, cat.6 iso, com-tech

          4587

          Image  4587 of the product Hager | Hager Turkey
          Image  4587 of the product Hager | Hager Turkey
          • Berker - Commu­nic­a­tion and Multi­media

          FCC soc. out. 8/8pole shielded, cat.6 iso, com-tech 4587

          EAN
          4011334256397
          Packaging
          10 PCEs

          You have to log in with your myHager profile to see prices and to order.

          Add to a list
          Add to a list

          Login to create a product list

          You need to be logged into your myHager account to create product lists

          Create an account Sign in
          • Technical properties
          • Documentations
          • Accessories
          • More products
          Download the data sheet

          Technical properties

          Archi­tec­ture
          • Design to
            according to DIN EN 60603-7-51
          Connectivity
          • Outlet
            with 45° oblique outlet
          • Plug type
            for RJ11, RJ12 and RJ45 plugs
          Main elec­trical features
          • Rated voltage
            72 V DC
          • Rated current
            1 A
          Voltage
          • Voltage
            suit­able for PoE+
          Elec­tric current
          • Rated current
            1 A
          Dimen­sions
          • Inser­tion depth
            31 mm
          Frequency
          • Trans­mis­sion band­width
            max. 500 MHz
          Resist­ance
          • Shield contact resist­ance
            100 mΩ
          • Signal contact resist­ance
            20 mΩ
          Mater­ials
          • Colour code A and B
            according to TIA/EI­A-568-B.2
          • Material / surface
            Housing made of die-cast zinc
          Install­a­tion, mounting
          • Install­a­tion mode
            without spreader claws ; screw fastening via supporting plate
          Connec­tion
          • Type of connec­tion
            with LSA + terminals
          • Contact
            with screen contacting 360° and strain relief
          Cable
          • Conductor Ø
            0.4…0.63 mm
          • Wire
            flex­ible cable routing
          Equip­ment
          • Supporting plate / Supporting ring
            external eyelets on the supporting ring can be broken off for round designs
          Safety
          • Cat.6{\sub A} iso, Class E{\sub A}, shielded
            according to ISO/IEC 11801 A2
          • Protective screen
            according to DIN EN 55022, Class B
          • REACH conform
            Yes
          • RoHS conform
            Yes
          • Halogen free
            Yes
          • Protec­tion
            No
          Use condi­tions
          • Oper­ating temper­ature
            -40…70 °C
          Iden­ti­fic­a­tion
          • Applic­a­tion, usage
            Commu­nic­a­tion tech­no­logy
          • Main design line
            Commu­nic­a­tion tech­no­logy

          Downloads

          • Images

            Images may be subject to copyright

            Image 4587  | Hager

            Product Image 4587

          • ProductNotice

            Image Instruction manuals for 4587  | Hager

            Instruction manuals for 4587

            Manual for 4586-4587 - FCC socket outlet 8pole / 8/8pole shielded (DE-EN, 2016-04)

            PDF
            1 MB
          • ProductECDeclaration

            Image EU Declaration of conformity for 4587  | Hager

            EU Declaration of conformity for 4587

            Declaration of conformity International 2021-04-27

            PDF
            109 KB
          • ProductROHS

            Image Pollutant guidelines for 4587  | Hager

            Pollutant guidelines for 4587

            RoHS-declaration 2023-10-20 (english)

            PDF
            33 KB
            Image Pollutant guidelines for 4587  | Hager

            Pollutant guidelines for 4587

            REACH-declaration 2023-10-20 (english)

            PDF
            32 KB
          More documentation
          • To have the REACH certificate for this product,

            please contact us here, and precise the product reference: environmentaldata.europe@hagergroup.com

          Accessories mandatory

          See more

          Discover more of this product range

            5
          • 1
            4538 - FCC soc. out., 8-pole, cat.3, com-tech, white
            4538
            FCC soc. out., 8-pole, cat.3, com-tech, white
          • 2
            4539 - FCC soc. out., 8 /8-pole, cat.3, com-tech, white
            4539
            FCC soc. out., 8 /8-pole, cat.3, com-tech, white
          • 3
            4554 -
            4554
            FCC connector box 8pole shielded insert
          • 4
            4555 -
            4555
            FCC connector 8/8pole shielded insert
          • 5
            4562 - FCC soc. out., 2 x 8 (4)-pole, cat.3, com-tech, white
            4562
            FCC soc. out., 2 x 8 (4)-pole, cat.3, com-tech, white

          Products and solutions

          • Products catalogue
          • Wiring accessories
          • Building automation
          • Energy distribution
          • Energy management
          • Cable management
          • References projects

          Contact and support

          • Find our closest partner
          • Contact us
          • FAQs
          • Learning
          • Documentation
          • News

           

          Who we are

          We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

          More about us

          Follow us!

          • >
          • Cookies
          • Privacy
          • Hager Group
          • Report a vulnerability

          © 2023 Ha­ger Group