FCC connector box 8pole inserts white • 4538 | Hager
The store will not work correctly in the case when cookies are disabled.
You are localised in the following country : United States.
×
  • en
  • tr
Turkey
  • Contact
Image Logo  | Hager
Menu
  • Products
  • Solutions
    New h3+ MCCB
    Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
    Discover
    • Solutions
    • Energy distribution
      New h3+ MCCB
      Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
      Discover
    • Cable management
      New h3+ MCCB
      Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
      Discover
    • Conn­ected homes
      New h3+ MCCB
      Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
      Discover
    • Energy management
      New h3+ MCCB
      Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
      Discover
    • Room solution
      New h3+ MCCB
      Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
      Discover
    • Wiring acce­s­s­ories
      New h3+ MCCB
      Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
      Discover
    • See All
  • Inspiration and knowledge
    Learning
    We'll support you thro­ught your learning journey
    Visit
    • Inspiration and knowledge
    • Documentation
      Learning
      We'll support you thro­ught your learning journey
      Visit
    • Learning
      Learning
      We'll support you thro­ught your learning journey
      Visit
    • References
      Learning
      We'll support you thro­ught your learning journey
      Visit
    • See All
  • Support
    Contact
    We are ready to support you with your projects and requests.
    Get support
    • Support
    • Contact us
      Contact
      We are ready to support you with your projects and requests.
      Get support
    • FAQ
      Contact
      We are ready to support you with your projects and requests.
      Get support
    • Closest partner
      Contact
      We are ready to support you with your projects and requests.
      Get support
    • See All
  • About us
    Sustainability
    Our path towards a more sustain­able future
    More info
    • About us
    • Sustainability
      Sustainability
      Our path towards a more sustain­able future
      More info
    • News
      Sustainability
      Our path towards a more sustain­able future
      More info
    • Social media presence
      Sustainability
      Our path towards a more sustain­able future
      More info
    • See All
  • See all the categories
Account
  • Catalog
  • Wiring Accessories and Building Auto­ma­tion
  • European Stand­ards Wiring Accessories
  • Berker - Commu­nic­a­tion and Multi­media
  • Data commu­nic­a­tion
  • FCC outlets
  • 4538
Image  4538 of the product Hager | Hager Turkey
Image  4538 of the product Hager | Hager Turkey
Image  4538 of the product Hager | Hager Turkey

FCC soc. out., 8-pole, cat.3, com-tech, white

4538

Image  4538 of the product Hager | Hager Turkey
Image  4538 of the product Hager | Hager Turkey
Image  4538 of the product Hager | Hager Turkey
  • Berker - Commu­nic­a­tion and Multi­media

FCC soc. out., 8-pole, cat.3, com-tech, white 4538

EAN
4011334178644
Packaging
10 PCEs

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in
  • Technical properties
  • Documentations
  • Accessories
  • More products
Download the data sheet

Technical properties

Archi­tec­ture
  • Design to
    according to DIN EN 60603-7
Config­ur­a­tion
  • Category / ports
    cat.3
Compat­ib­ility
  • For registered plugs
    RJ 11/12/45
Connectivity
  • Outlet
    with 45° oblique outlet
  • Plug type
    for RJ11, RJ12 and RJ45 plugs
Main elec­trical features
  • Rated voltage
    125 V DC
  • Rated current
    1 A
Dimen­sions
  • Inser­tion depth
    22 mm
Frequency
  • Trans­mis­sion band­width
    max. 16 MHz
Resist­ance
  • Trans­ition resist­ance
    < 20 mΩ
Mater­ials
  • Colour inde­pendent of design lines
    white
Install­a­tion, mounting
  • Install­a­tion mode
    with spreader claws
Connec­tion
  • Type of connec­tion
    with screw terminals
  • Cat.3
    according to DIN EN 50173
  • Cat.3 to
    according to TIA/I­AE-568-B.2
Cable
  • Conductor Ø
    max. 1 mm
Safety
  • REACH conform
    Yes
  • RoHS conform
    Yes
  • Protec­tion
    No
Iden­ti­fic­a­tion
  • Applic­a­tion, usage
    Commu­nic­a­tion tech­no­logy
  • Main design line
    Commu­nic­a­tion tech­no­logy

Downloads

  • Images

    Images may be subject to copyright

    Image 4538  | Hager

    Product Image 4538

  • Declaration of conformity

    Image EU Declaration of conformity for 4538  | Hager

    EU Declaration of conformity for 4538

    PDF
    240 KB
  • RoHS report

    Image Pollutant guidelines for 4538  | Hager

    Pollutant guidelines for 4538

    RoHS-declaration 2023-10-20 (english)

    PDF
    33 KB
    Image Pollutant guidelines for 4538  | Hager

    Pollutant guidelines for 4538

    REACH-declaration 2023-10-20 (english)

    PDF
    32 KB
More documentation
  • To have the REACH certificate for this product,

    please contact us here, and precise the product reference: environmentaldata.europe@hagergroup.com

Accessories mandatory

See more

Discover more of this product range

    5
  • 1
    4539 - FCC soc. out., 8 /8-pole, cat.3, com-tech, white
    4539
    FCC soc. out., 8 /8-pole, cat.3, com-tech, white
  • 2
    4554 -
    4554
    FCC connector box 8pole shielded insert
  • 3
    4555 -
    4555
    FCC connector 8/8pole shielded insert
  • 4
    4562 - FCC soc. out., 2 x 8 (4)-pole, cat.3, com-tech, white
    4562
    FCC soc. out., 2 x 8 (4)-pole, cat.3, com-tech, white
  • 5
    4568 - FCC soc. out., 8 (4)-pole, cat.3, com-tech, white
    4568
    FCC soc. out., 8 (4)-pole, cat.3, com-tech, white

Products and solutions

  • Products catalogue
  • Wiring accessories
  • Building automation
  • Energy distribution
  • Energy management
  • Cable management
  • References projects

Contact and support

  • Find our closest partner
  • Contact us
  • FAQs
  • Learning
  • Documentation
  • News

 

Who we are

We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

More about us

Follow us!

  • >
  • Cookies
  • Privacy
  • Hager Group
  • Report a vulnerability

© 2023 Ha­ger Group