FCC soc. out., 8 /8-pole, cat.3, com-tech, white 4539
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
-
Design toaccording to DIN EN 60603-7
-
Category / portscat.3
-
For registered plugsRJ 11/12/45
-
Outletwith 45° oblique outlet
-
Plug typefor RJ11, RJ12 and RJ45 plugs
-
Rated voltage125 V DC
-
Rated current1 A
-
Insertion depth22 mm
-
Transmission bandwidthmax. 16 MHz
-
Transition resistance< 20 mΩ
-
Colour independent of design lineswhite
-
Colourwhite
-
Installation modewith spreader claws
-
Type of connectionwith screw terminals
-
Cat.3according to DIN EN 50173
-
Cat.3 toaccording to TIA/IAE-568-B.2
-
Conductor Ømax. 1 mm
-
REACH conformYes
-
RoHS conformYes
-
Halogen freeYes
-
Protectionnone
-
Application, usageCommunication technology
-
Main design lineCommunication technology
Downloads
-
Images
Images may be subject to copyright
Product Image 4539
-
ProductECDeclaration
EU Declaration of conformity for 4539
PDF242 KB -
ProductROHS
Pollutant guidelines for 4539
REACH-declaration 2023-10-20 (english)
PDF32 KBPollutant guidelines for 4539
RoHS-declaration 2023-10-20 (english)
PDF33 KB
-
To have the REACH certificate for this product,
please contact us here, and precise the product reference: environmentaldata.europe@hagergroup.com