UAE-STD 8/8P GST, Kat.6/ Class E • 455501 | Hager
The store will not work correctly in the case when cookies are disabled.
  • en
  • tr
Turkey
  • Contact
Image Logo  | Hager
Menu
  • Products
  • Solutions
  • Inspiration and knowledge
  • Support
  • About us
Account
  • Catalog
  • Wiring Accessories and Building Auto­ma­tion
  • European Stand­ards Wiring Accessories
  • Berker - Commu­nic­a­tion and Multi­media
  • Data commu­nic­a­tion
  • FCC outlets
  • 455501

FCC soc. out. 8/8pole shielded, cat.6, 1930/glass/R.classic

455501

  • Berker - Commu­nic­a­tion and Multi­media

FCC soc. out. 8/8pole shielded, cat.6, 1930/glass/R.classic 455501

EAN
4011334437451
Packaging
10 PCEs

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in
  • Technical properties
  • Documentations
  • Accessories
  • More products
Download the data sheet

Technical properties

Archi­tec­ture
  • Design to
    according to DIN EN 60603-7-5
Connectivity
  • Outlet
    with 45° oblique outlet
  • Plug type
    for RJ11, RJ12 and RJ45 plugs
Main elec­trical features
  • Rated voltage
    72 V DC
  • Rated current
    1 A
Voltage
  • Voltage
    suit­able for PoE+
Dimen­sions
  • Inser­tion depth
    31 mm
Frequency
  • Trans­mis­sion band­width
    max. 250 MHz
Resist­ance
  • Shield contact resist­ance
    100 mΩ
  • Signal contact resist­ance
    20 mΩ
Mater­ials
  • Colour code A and B
    according to TIA/EI­A-568-B.2
  • Material / surface
    Housing made of die-cast zinc
Install­a­tion, mounting
  • Install­a­tion mode
    without spreader claws
Connec­tion
  • Type of connec­tion
    with LSA + terminals
  • Contact
    with screen contacting 360° and strain relief
Cable
  • Conductor Ø
    0.4…0.63 mm (AWG 26-22)
  • Wire
    flex­ible cable routing
Equip­ment
  • Supporting plate / Supporting ring
    external eyelets on the supporting ring can be broken off for round designs
Safety
  • REACH conform
    Yes
  • RoHS conform
    Yes
  • Halogen free
    Yes
  • Protec­tion
    No
Use condi­tions
  • Oper­ating temper­ature
    -40…70 °C
Iden­ti­fic­a­tion
  • Applic­a­tion, usage
    Commu­nic­a­tion tech­no­logy
  • Main design line
    Commu­nic­a­tion tech­no­logy

Downloads

  • Images

    Images may be subject to copyright

    Image 455501  | Hager

    Product Image 455501

  • ProductECDeclaration

    Image EU Declaration of conformity for 455501  | Hager

    EU Declaration of conformity for 455501

    Declaration of conformity International 2021-09-10

    PDF
    108 KB
    Image EU Declaration of conformity for 455501  | Hager

    EU Declaration of conformity for 455501

    PDF
    243 KB
  • ProductROHS

    Image Pollutant guidelines for 455501  | Hager

    Pollutant guidelines for 455501

    REACH-declaration 2023-10-20 (english)

    PDF
    32 KB
    Image Pollutant guidelines for 455501  | Hager

    Pollutant guidelines for 455501

    RoHS-declaration 2023-10-20 (english)

    PDF
    33 KB
More documentation
  • To have the REACH certificate for this product,

    please contact us here, and precise the product reference: environmentaldata.europe@hagergroup.com

Accessories mandatory

See more

Discover more of this product range

    5
  • 1
    4538 - FCC soc. out., 8-pole, cat.3, com-tech, white
    4538
    FCC soc. out., 8-pole, cat.3, com-tech, white
  • 2
    4539 - FCC soc. out., 8 /8-pole, cat.3, com-tech, white
    4539
    FCC soc. out., 8 /8-pole, cat.3, com-tech, white
  • 3
    4554 -
    4554
    FCC connector box 8pole shielded insert
  • 4
    4555 -
    4555
    FCC connector 8/8pole shielded insert
  • 5
    4562 - FCC soc. out., 2 x 8 (4)-pole, cat.3, com-tech, white
    4562
    FCC soc. out., 2 x 8 (4)-pole, cat.3, com-tech, white

Products and solutions

  • Products catalogue
  • Wiring accessories
  • Building automation
  • Energy distribution
  • Energy management
  • Cable management
  • References projects

Contact and support

  • Find our closest partner
  • Contact us
  • FAQs
  • Learning
  • Documentation
  • News

 

Who we are

We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

More about us

Follow us!

  • >
  • Cookies
  • Privacy
  • Hager Group
  • Report a vulnerability

© 2023 Ha­ger Group