EAN
4011334202691
Packaging
10 PCEs
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
Architecture
-
Design toaccording to DIN EN 60603-7-3
Connectivity
-
Outletwith 45° oblique outlet
-
Plug typefor RJ11, RJ12 and RJ45 plugs
Main electrical features
-
Rated voltage72 V DC
-
Rated current0.75 A
Voltage
-
Voltagesuitable for PoE+
Dimensions
-
Insertion depth31 mm
Frequency
-
Transmission bandwidthmax. 100 MHz
Resistance
-
Shield contact resistance100 mΩ
-
Signal contact resistance20 mΩ
Materials
-
Colour code A and Baccording to TIA/EIA-568-B.2
-
Material / surfaceHousing made of die-cast zinc
Installation, mounting
-
Installation modewithout spreader claws ; screw fastening via supporting plate
Connection
-
Type of connectionwith LSA + terminals
-
Contactwith screen contacting 360° and strain relief
-
Cat.5eaccording to DIN EN 50173-1:2011-09
-
cat.5eaccording to ISO/IEC 11801:2011-06
Cable
-
Conductor Ø0.4…0.63 mm
-
Wireflexible cable routing
Equipment
-
Supporting plate / Supporting ringexternal eyelets on the supporting ring can be broken off for round designs
Safety
-
Protective screenaccording to DIN EN 55022, Class B
-
Cat.5, class D, shieldedaccording to ISO/IEC 11801
-
Protectionnone
Use conditions
-
Operating temperature-40…70 °C
Identification
-
Application, usageCommunication technology
-
Main design lineCommunication technology
-
To have the REACH certificate for this product,
please contact us here, and precise the product reference: environmentaldata.europe@hagergroup.com