FCC soc. out. 8pole shielded, cat.6, 1930/glass/R.classic 455401
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
-
Design toaccording to DIN EN 60603-7-5
-
Outletwith 45° oblique outlet
-
Plug typefor RJ11, RJ12 and RJ45 plugs
-
Rated voltage72 V DC
-
Rated current0.5 A
-
Voltagesuitable for PoE+
-
Insertion depth31 mm
-
Transmission bandwidthmax. 250 MHz
-
Shield contact resistance100 mΩ
-
Signal contact resistance20 mΩ
-
Colour code A and Baccording to TIA/EIA-568-B.2
-
Material / surfaceHousing made of die-cast zinc
-
Installation modewithout spreader claws
-
Cat.6, Class Eaccording to DIN EN 50173-1:2011-09
-
Type of connectionwith LSA + terminals
-
Contactwith screen contacting 360° and strain relief
-
Cat.6/class Eaccording to ISO/IEC 11801. 2nd edition
-
Conductor Ø0.4…0.63 mm (AWG 26-22)
-
Wireflexible cable routing
-
Supporting plate / Supporting ringexternal eyelets on the supporting ring can be broken off for round designs
-
REACH conformYes
-
RoHS conformYes
-
ProtectionNo
-
Operating temperature-40…70 °C
-
Application, usageCommunication technology
-
Main design lineCommunication technology
Downloads
-
Images
Images may be subject to copyright
Product Image 455401
-
ProductECDeclaration
EU Declaration of conformity for 455401
PDF305 KBEU Declaration of conformity for 455401
PDF243 KBEU Declaration of conformity for 455401
Declaration of conformity International 2021-09-10
PDF108 KB -
ProductROHS
Pollutant guidelines for 455401
RoHS-declaration 2023-10-20 (english)
PDF33 KBPollutant guidelines for 455401
REACH-declaration 2023-10-20 (english)
PDF32 KB
-
To have the REACH certificate for this product,
please contact us here, and precise the product reference: environmentaldata.europe@hagergroup.com