FCC soc. out., 8 (4)-pole, cat.3, com-tech, white 4568
EAN
4011334050636
Packaging
10 PCEs
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
Architecture
-
Design toaccording to DIN EN 60603-7
Configuration
-
Category / portscat.3
Compatibility
-
For registered plugsRJ 11/12/45
Connectivity
-
Outletwith 45° oblique outlet
-
Plug typefor RJ11, RJ12 and RJ45 plugs
Main electrical features
-
Rated voltage125 V DC
-
Rated current1 A
Dimensions
-
Insertion depth22 mm
Frequency
-
Transmission bandwidthmax. 16 MHz
Resistance
-
Transition resistance< 20 mΩ
Materials
-
Colour independent of design lineswhite
-
Colourwhite
Installation, mounting
-
Installation modewith spreader claws
Connection
-
Type of connectionwith screw terminals
-
Cat.3according to DIN EN 50173
-
Cat.3 toaccording to TIA/IAE-568-B.2
Cable
-
Conductor Ømax. 1 mm
Safety
-
ProtectionNo
Identification
-
Application, usageCommunication technology
-
Main design lineCommunication technology
-
To have the REACH certificate for this product,
please contact us here, and precise the product reference: environmentaldata.europe@hagergroup.com