The store will not work correctly when cookies are disabled.
Location Turkey
  • English
  • Turkish
  • Contact
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Inspiration and knowledge
    • Support
    • About us
    Account
    • Home
    • Catalog
    • Building manage­ment system KNX
    • Radio frequency solu­tions
    • KNX Radio - quick­link
    • TU404
    EAN
    3250616014046
    Packaging
    1 Piece
    • KNX Radio - quick­link

    4-channel remote control TU404

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    4-channel remote control

    TU404

    • Technical properties
    • Environmental value
    • Documentations
    • More products
    Download the data sheet

    Technical properties

    Frequency
    • Frequency trans­mis­sion
      868 - 868 MHz
    • Radio trans­mis­sion frequency
      868.30 MHz
    Voltage
    • Oper­ating voltage
      6 - 6 V
    Func­tions
    • Max. radio trans­mis­sion range indoors
      30 m
    • Max. radio trans­mis­sion range outdoors
      100 m
    Connectivity
    • Radio protocol
      KNX Radio
    • Receiver category
      2
    Controls and indic­ators
    • Number of buttons
      4
    Safety
    • Ingress Protec­tion (IP) class
      IP50
    Use condi­tions
    • Oper­ating temper­ature
      -10 - 45 °C
    Dimen­sions
    • Height
      83 mm
    • Width
      46.5 mm
    • Depth
      15.80 mm
    Equip­ment
    • With battery
      Yes
    Battery
    • Battery life
      5 years
    Texts
    • Func­tion
      Easy addi­tional func­tions: +6 scenes, on/off oper­ating mode, 1 up/down button control, Reset func­tion (to factory setting)

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes

    Certifications and documents

    REACH declaration TU404
    PDF
    RoHS report TU404
    PDF

    Downloads

    • Image TU404  | Hager

      Product Image TU404

    • Product datasheet

      Image Hager Product data sheet TU404  | Hager

      Hager Product data sheet TU404

      4-channel remote control

      PDF
    • Installation manual

      Image Installation manual en-GB, fr-FR, de-DE, it-IT, nl-NL, pl-PL 2009-07-03  | Hager

      Installation manual en-GB, fr-FR, de-DE, it-IT, nl-NL, pl-PL 2009-07-03

      PDF
      5,79 MB
    • Product attachment

      Image Configuration guide quicklink (DE-FR-IT-NL, 2016-02)  | Hager

      Configuration guide quicklink (DE-FR-IT-NL, 2016-02)

      Product attachment International 2020-01-01

      PDF
      1,18 MB
    • KNX product database

      Image Logiciel d'application ETS du TU404  | Hager

      Logiciel d'application ETS du TU404

      KNX product database da-DK, en-GB, es-ES, fr-FR, de-DE, it-IT, nl-NL, pl-PL, pt-PT 2020-01-01

      VD5
      204,55 kB
      Image Logiciel d'application ETS du TU404  | Hager

      Logiciel d'application ETS du TU404

      KNX product database da-DK, en-GB, es-ES, fr-FR, de-DE, it-IT, nl-NL, pl-PL, pt-PT 2020-01-01

      KNXPROD
      150,19 kB
    • Declaration of conformity

      Image EU Declaration of Conformity  | Hager

      EU Declaration of Conformity

      Declaration of conformity en-GB 2026-10-22

      PDF
      392,58 kB
    More documentation

    Discover more of this product range

      5
    • 1
      85145126 - KNX radio button 1gang quicklink, Q.x, ant. velvety, lacq.
      85145126
      KNX radio button 1gang quicklink, Q.x, ant. velvety, lacq.
    • 2
      TU402 - 2-channel remote control
      TU402
      2-channel remote control
    • 3
      TRM694G - Module 1 FM output 4A free of potential + 2 inputs mains powered, KNX radio
      TRM694G
      Module 1 FM output 4A free of potential + 2 inputs mains powered, KNX radio
    • 4
      TRB302B - Module 2 inputs flush mounted 230V KNX QL
      TRB302B
      Module 2 inputs flush mounted 230V KNX QL
    • 5
      85145177 - KNX radio button 1gang quicklink, K.5, al., matt, lacq.
      85145177
      KNX radio button 1gang quicklink, K.5, al., matt, lacq.

    Products and solutions

    • Products catalogue
    • Distri­bu­tion systems
    • Switches and protective devices
    • DIN rail-­mounted devices
    • Cable routing and room connec­tion systems
    • Switch ranges - design
    • Switch ranges - func­tion
    • Building manage­ment system KNX
    • Motion and pres­ence detectors and klik
       
       
       
       
       

    Contact and support

    • Find our closest partner
    • Contact us
    • FAQs
    • Learning
    • Documentation
    • News

     

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us

    Follow us!

    • >
    • Cookies
    • Privacy
    • Hager Group
    • Report a vulnerability