The store will not work correctly when cookies are disabled.
Location Turkey
  • English
  • Turkish
  • Contact
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Inspiration and knowledge
    • Support
    • About us
    Account
    • Home
    • Catalog
    • DIN rail-­mounted devices
    • Protec­tion and accessories
    • Mini­ature circuit breakers (MCB and MCB Multi­polar)
    • MCN302
    EAN
    3250614311390
    Packaging
    4 Pieces
    • Mini­ature circuit breakers (MCB and MCB Multi­polar)

    MCB 3P 6kA C-2A 3M MCN302

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    MCB 3P 6kA C-2A 3M

    MCN302

    • Accessories
    • Technical properties
    • Environmental value
    • Documentations
    • More products
    Download the data sheet

    Complete your system

    Optional accessories

    • Under voltage coil 1 products available
    • Shunt release 2 products available
    • Auxil­i­aries contact block 2 products available
    • Modular phase busbar 2 products available

    Complete your system

    • Under voltage coil
    • Shunt release
    • Auxil­i­aries contact block
    • Modular phase busbar
    • MZ206

      Under voltage release 230V AC

      €0.00  / *
    • MZ204

      Shunt trip 24-48V AC 12-48V DC

      €0.00  / *
    • MZ203

      Shunt trip 230-415V AC 110-130V DC

      €0.00  / *
    • MZ202

      Alarm contact 1C+1O 6A 240V AC

      €0.00  / *
    • MZ201

      Auxiliary contact 1C+1O 6A 240V AC

      €0.00  / *
    • KDN363B

      Insulated busbar 3P 63A fork 10mm² 57M

      €0.00  / *
    • KDN380B

      Insulated busbar 3P 80A fork 16mm² 57M

      €0.00  / *

    Technical properties

    Elec­tric current
    • Rated current IN
      2 A
    • Rated short-­cir­cuit breaking capa­city Icn under 230 V AC according to IEC 60898-1
      10 kA
    • Rated current at -15°C
      2.51 A
    • Rated current at -10°C
      2.45 A
    • Rated current at -5°C
      2.39 A
    • Rated current at 0°C
      2.34 A
    • Rated current at 5°C
      2.28 A
    • Rated current at 10°C
      2.23 A
    • Rated current at 15°C
      2.17 A
    • Rated current at 20°C
      2.11 A
    • Rated current at 25°C
      2.06 A
    • Rated current at 30°C
      2 A
    • Rated current at 35°C
      1.92 A
    • Rated current at 40°C
      1.85 A
    • Rated current at 45°C
      1.77 A
    • Rated current at 50°C
      1.69 A
    • Rated current at 55°C
      1.61 A
    • Rated current at 60°C
      1.54 A
    • Rated current at 65°C
      1.46 A
    • Rated current at 70°C
      1.38 A
    • Rated short-­cir­cuit breaking capa­city Icn under 400 V AC according to IEC 60898-1
      6 kA
    Archi­tec­ture
    • Type of pole
      3P
    • Curve
      C
    Capa­city
    • Number of modules
      3
    Main elec­trical attrib­utes
    • Rated short-­cir­cuit breaking capa­city Icn AC according to IEC 60898-1
      6 kA
    Install­a­tion, mounting
    • Nominal tight­ening torque top terminal
      2.80 - 2.80 Nm
    • Nominal tight­ening torque down terminal
      2.80 - 2.80 Nm
    • Nominal tight­ening torque
      2.80 - 2.80 Nm
    • Type of bottom connec­tion for modular devices
      bicon­nect
    • Type of top connec­tion for modular devices
      Screw terminal
    • 360° mounting posi­tion possible
      Yes
    Voltage
    • Rated oper­a­tional voltage Ue
      230 - 400 V
    • Type voltage supply
      AC
    • Rated insu­la­tion voltage Ui
      500 V
    • Rated impulse with­stand voltage Uimp
      4,000 V
    Frequency
    • Frequency
      50 - 60 Hz
    Connec­tion
    • Cross-sec­tion of top and bottom terminal with screws, for rigid conductors
      1 - 35 mm²
    • Cross-sec­tion of top and bottom terminal with screws, for flex­ible conductors
      1 - 25 mm²
    • Cross-sec­tion of top terminal with screws, for flex­ible conductors
      1 - 25 mm²
    • Cross-sec­tion of top terminal with screws, for rigid conductors
      1 - 35 mm²
    • Cross-sec­tion flex­ible conductor
      1 - 25 mm²
    • Cross-sec­tion rigid conductor
      1 - 35 mm²
    Safety
    • Ingress Protec­tion (IP) class
      IP20
    • Grid distance
      60 mm
    Use condi­tions
    • Degree of pollu­tion according to IEC 60664 / IEC 60947-2
      2
    • Class of energy limit­a­tion I²t
      3
    • Air humidity protec­tion
      For all climates
    • Oper­ating temper­ature
      -25 - 70 °C
    Power
    • Power dissip­a­tion at IN
      4.10 W
    Connectivity
    • Top connec­tion align­ment for modular devices
      Aligned terminal
    • Down connec­tion align­ment for modular devices
      Aligned terminal
    • Type of connec­tion
      Screw terminal
    Dimen­sions
    • Height
      83 mm
    • Width
      52.50 mm
    • Depth
      70 mm
    Endur­ance
    • Elec­tric endur­ance in number of cycles
      4,000

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes

    Certifications and documents

    PEP - MCB 1P 6kA B-16A, 1 module (English)
    PDF
    67,85 MB
    REACH declaration MCN302
    PDF
    RoHS report MCN302
    PDF

    Downloads

    • Image MCN302  | Hager

      Product Image MCN302

    • Product datasheet

      Image Hager Product data sheet MCN302  | Hager

      Hager Product data sheet MCN302

      MCB 3P 6kA C-2A 3M

      PDF
    • Declaration of conformity

      Image Declaration of conformity en-US 2026-07-15  | Hager

      Declaration of conformity en-US 2026-07-15

      PDF
      258,27 kB
      Image UKCA Declaration of Conformity  | Hager

      UKCA Declaration of Conformity

      Declaration of conformity en-GB 2025-11-13

      PDF
      813,16 kB
    More documentation

    Discover more of this product range

      5
    • 1
      MT140A - MCB 1P 6kA B-40A 1M
      MT140A
      MCB 1P 6kA B-40A 1M
    • 2
      MU106A - MCB 1P 6kA C-6A 1M
      MU106A
      MCB 1P 6kA C-6A 1M
    • 3
      MCN216 - MCB 2P 6kA C-16A 2M
      MCN216
      MCB 2P 6kA C-16A 2M
    • 4
      MCN240 - MCB 2P 6kA C-40A 2M
      MCN240
      MCB 2P 6kA C-40A 2M
    • 5
      MCN232 - MCB 2P 6kA C-32A 2M
      MCN232
      MCB 2P 6kA C-32A 2M

    Products and solutions

    • Products catalogue
    • Distri­bu­tion systems
    • Switches and protective devices
    • DIN rail-­mounted devices
    • Cable routing and room connec­tion systems
    • Switch ranges - design
    • Switch ranges - func­tion
    • Building manage­ment system KNX
    • Motion and pres­ence detectors and klik
       
       
       
       
       

    Contact and support

    • Find our closest partner
    • Contact us
    • FAQs
    • Learning
    • Documentation
    • News

     

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us

    Follow us!

    • >
    • Cookies
    • Privacy
    • Hager Group
    • Report a vulnerability