The store will not work correctly when cookies are disabled.
Location Turkey
  • English
  • Turkish
  • Contact
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Inspiration and knowledge
    • Support
    • About us
    Account
    • Home
    • Catalog
    • Distri­bu­tion systems
    • Connec­tion tech­no­logy
    • Busbar
    • KDN380B
    EAN
    3250613741044
    Packaging
    12 Pieces
    • Busbar

    Insulated busbar 3P 80A fork 16mm² 57M KDN380B

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Insulated busbar 3P 80A fork 16mm² 57M

    KDN380B

    • Technical properties
    • Environmental value
    • Documentations
    • More products
    Download the data sheet

    Technical properties

    Elec­tric current
    • Rated current IN
      80 A
    Archi­tec­ture
    • Number of poles
      3
    • Type of pole
      3P
    Dimen­sions
    • Length
      1,000 mm
    Voltage
    • Rated impulse with­stand voltage Uimp
      4,500 V
    • Rated oper­a­tional voltage Ue
      230 - 400 V
    Connec­tion
    • Cross-sec­tion rigid conductor
      16 mm²
    • Connect­or/plug type
      Phase busbar with fork
    Capa­city
    • Number of modules
      57

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes
    REACh-SVHC free Yes
    Halogen free Yes

    Certifications and documents

    REACH declaration KDN380B
    PDF
    RoHS report KDN380B
    PDF
    PEP - Insulated busbar 3P 63A (English)
    PDF
    543,03 kB

    Downloads

    • Image KDN380B  | Hager

      Product Image KDN380B

    • Product datasheet

      Image Hager Product data sheet KDN380B  | Hager

      Hager Product data sheet KDN380B

      Insulated busbar 3P 80A fork 16mm² 57M

      PDF
    • Declaration of conformity

      Image Declaration of conformity en-GB 2026-01-12  | Hager

      Declaration of conformity en-GB 2026-01-12

      PDF
      386,96 kB
      Image Declaration of conformity en-GB 2026-01-12  | Hager

      Declaration of conformity en-GB 2026-01-12

      PDF
      364,15 kB
    More documentation

    Discover more of this product range

      3
    • 1
      KDN163B - Insulated busbar 1P 63A fork 10mm²  57M
      KDN163B
      Insulated busbar 1P 63A fork 10mm² 57M
    • 2
      KDN180B - Insulated busbar 1P 80A fork 16mm² 57M
      KDN180B
      Insulated busbar 1P 80A fork 16mm² 57M
    • 3
      KDN363B - Insulated busbar 3P 63A fork 10mm²  57M
      KDN363B
      Insulated busbar 3P 63A fork 10mm² 57M

    Products and solutions

    • Products catalogue
    • Distri­bu­tion systems
    • Switches and protective devices
    • DIN rail-­mounted devices
    • Cable routing and room connec­tion systems
    • Switch ranges - design
    • Switch ranges - func­tion
    • Building manage­ment system KNX
    • Motion and pres­ence detectors and klik
       
       
       
       
       

    Contact and support

    • Find our closest partner
    • Contact us
    • FAQs
    • Learning
    • Documentation
    • News

     

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us

    Follow us!

    • >
    • Cookies
    • Privacy
    • Hager Group
    • Report a vulnerability