Complete your system
Compatible products
-
Referenced by 151 products available
Referenced by
Technical properties
Power
-
Inrush power absorbed3.50 VA
Use conditions
-
Operating temperature-25 - 60 °C
Voltage
-
Command voltage AC230 - 230 V
-
Command voltage DC0 - 0 V
-
Rated insulation voltage Ui4,000 V
-
Type voltage supplyAC
Functions
-
DelayedNo
Dimensions
-
Width17.50 mm
-
Depth68 mm
Environmental value
We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More
Certifications and documents
Downloads
-
Product datasheet
Hager Product data sheet MZ206
Under voltage release 230V AC
PDF -
Product data sheet
UK_PD_TDS_CIRCUITBREAKERAUXILLIARIES.pdf
Technical data sheet including characteristics for circuit breaker auxiliaries.
PDF97,81 kB -
Declaration of conformity
Declaration
Declaration of conformity International 2022-04-26
PDF182,48 kB
Declaration
Declaration of conformity International 2022-04-26
PDF223,50 kB
More documentation