Rocker, K.5, stainless steel, metal matt finish 14057004
Complete your system
Must-have accessories
Optional accessories
-
Accessories/spare parts for domestic switching devices 1 products available
Compatible products
-
Referenced by 45 products available
Complete your system
Referenced by
Technical properties
Architecture
-
Control/operation elementSingle rocker
Materials
-
ColourStainless steel
-
RAL codeSimilar to RAL 9022
-
Surface finishMatt
-
MaterialMetal, Stainless steel
Dimensions
-
Height55 mm
-
Width71 mm
-
Depth25 mm
Connectivity
-
Mounting typeClamp mounting
Equipment
-
Monitoring window/light outletNo
Accessories
-
Has labelling fieldNo
Safety
-
Ingress Protection (IP) classIP44
-
Impact resistance IKIK05
-
Usable in higher IP classIP44 in combination with sealing set
Configuration
-
With tactile symbolNo
-
Related SystemsK.x
Environmental value
We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More
Certifications and documents
Downloads
-
Product datasheet
Hager Product data sheet 14057004
Rocker, K.5, stainless steel, metal matt finish
PDF -
Declaration of conformity
EU Declaration of Conformity
dc26-1267
PDF415,42 kB
More documentation