Protect your Home or Business
this storm season

Electricity is constantly flowing into your building, but it’s not constant. It fluctuates all the time, causing small surges through your expensive home appliances and devices. These items contain sensitive electronic components that are easily affected by power surges. Weather events like lightning strikes or fallen power lines can also cause damaging surges.

SPD Products

Hager surge protection device against a stylized background with a lightning bolt and house silhouette

What is a power surge?

Standard voltage in Australian homes is 240 Volts. A power surge occurs when the voltage rises significantly above 240 volts for more than three nanoseconds (three billionths of a second) or more.

 

A transient overvoltage or surge is a short duration that increases the voltage measured between two or more conductors. They are derived from two forms: Lightning or Switching Events.

Lightning
If lightning strikes near a powerline, this can induce voltage that can easily travel down powerlines to board installations.
transcient
Switching events are caused by transients stored in electrical coils when switching on and off equipment.
out of

surge_protection_device_slider_large

Surge protection device

With the Hager SPD range, it is easy to select appropriate SPD products, from simple residential installations to large commercial buildings with multiple switchboards, that require a complex cascading surge protection system.

Surge ok - to replace

Lifetime indicator

Hager SPDs have their technical factors displayed on the front of the devices. Theses technical factors describe their operation to the device installer. 

 

All Hager SPDs also include a lifetime indicator (as highlighted on image). This is a visual indication that the device is still operational and when it is near the end of its life and will need replacing.

surge_cartridge_large2

Replacement Cartridge

Hager SPDs allow simple replacement of the cartridge rather than the entire product. The part number of the cartridge is displayed on the cartridge itself e.g., SPB040D as shown.



Risk Areas

Environmental consideration that may warrant an SPD: long overhead power supply lines, rural, large buildings & commercial installations.

 

Zone 1: High Risk Area

Install ‘Coarse’ surge protection and cascading ‘Medium’ and ‘Fine’ surge protection. 

SPB165R recommended

SPA212A recommended for lightning protection.

 

Zone 2: Medium Risk Area

Install ‘Medium’ surge protection and additional cascaded 'Fine' protection for critical sub circuits.

SPB140D recommended

 

Zone 3: Lower Risk Area

Install ‘Medium’ surge protection and consider ‘Fine’ surge protection for protecting final circuits.

SPB140D recommended.

surge zone

Residential Equipment at Risk

These equipment are at risk in residential settings from transient overvoltages.

Kitchen Appliances

Kitchen appliances

(i.e. washing machine,fridges, freezers, coffee machines)

Lightning

Lighting

(i.e. LED lighting, digital timers)

electronic

Home electronic appliances

(i.e OLED /LED TV’s, computers, gaming consoles,sound system, robot vacuum cleaners, air conditioners)

Security

Security devices

(i.e. camera and recorders, sensor lights,digital timers)

EV
EV charging station
Solar 2
Solar Inverter
out of

Commercial
Equipment at Risk

These equipement are at risk in a commercial environment.
presentation

TVs

(interactive televisions or electronic boards)

TV

IT equipment

(i.e. computers & servers)

Lightning

Lighting

(i.e. LED lighting, emergency lighting, digital timers)

Security

Security devices

(i.e. camera and recorders )

projector
Projector
hospital
Equipment for hospitals 
or schools
out of

Example:
Single Phase
Wiring Diagram

surge_single phase diagram

Example:
Single Phase
Surge Installation

1 pole installation

Example:
3 Phase 
Surge Diagram

surge_three phase_wiring diagram

Example:
3 Phase
Surge Installation

3 poles surge installation


Brochure

Download our surge brochure 

surge brochure

Add to your quote 

Prevention is better than a cure. Help your customers understand the benefits of Hager SPDs in protecting their valuable electronic equipment.

surge_upsell_flyer

View our SPD range

Spark Gap Arresters

Very Coarse SPDs

Category C2 (Type 2)

Coarse

Category C2 (Type2)

Medium SPDs

Category B and C1 (Type 2)

Fine SPDs

Category A (Type 2)

Replacement Cartridges

For SPNxxx and SPBxxx

Have a question?

Our team of technical experts are on hand and ready to answer any questions you may have!