SPD 4P Type 2 TN-S/TT Uc 320V In 40kA Imax 100kA remote contact SPB400R
Complete your system
Optional accessories
-
Accessories/spare parts for surge protection power supply systems 2 products available
Complete your system
Technical properties
Architecture
-
Type of pole3P+N
-
Neutral positionLeft
Capacity
-
Number of modules4
Voltage
-
Rated operational voltage Ue240 - 415 V
-
Continuous operating voltage Uc320 V
-
Voltage protection level Up2 kV
-
Voltage protection level Up N-PE1700 V
-
Voltage protection level Up L-N (PEN)2 kV
-
Voltage protection level Up L-PE2 kV
-
Rated operational voltage AC (signal contact)5 - 250 V
-
Rated operational voltage DC (signal contact)30 - 30 V
-
Type voltage supplyAC
-
Overvoltage category according to IEC 60947-13
-
Nominal voltage240 - 415 V AC ± 10%
Electric current
-
Short-circuit current rating (Isccr)25 kA
-
Max. overcurrent protection device, parallel connection (fuse)250 A
-
Max. overcurrent protection device, series connection (fuse)80 A
-
Nominal discharge current In40 kA
-
Rated operational current AC (signal contact)0,005 - 1,5 A
-
Rated operational current DC (signal contact)1 - 1 A
-
Follow current interrupting rating0,1 kA
-
Residual current Ipe< 5 μA
Dimensions
-
Height89,8 mm
-
Width53,4 mm
-
Depth66,7 mm
-
Stripping length16 mm
-
Stripping length (signal contact)7 mm
Use conditions
-
Operating temperature-40 - 80 °C
-
Air humidity protection5 - 95%
-
Storage/transport temperature-40 - 80 °C
-
Degree of pollution according to IEC 60664 / IEC 60947-22
-
Pollution degree (signal contact) IEC60664-17
-
Max. altitude2000 m
Network configuration
-
Network typeTN-S, TT, TN
-
Network TNYes
-
Network TN-CNo
-
Network TN-C-SNo
-
Network TN-SYes
-
Network TTYes
-
Network ITNo
-
Network DCNo
Equipment
-
With remote signalling contactYes
-
Rated load current IL80 A
Connection
-
Cross-section of top and bottom terminal with screws, for flexible conductors1,5 - 25,0 mm²
-
Cross-section of top and bottom terminal with screws, for rigid conductors1,5 - 35,0 mm²
-
Cross-section flexible conductor1.5 - 25 mm²
-
Cross-section flexible conductor (signal contact)0,14 - 1,5 mm²
-
Cross-section rigid conductor1.5 - 35 mm²
-
Cross-section rigid conductor (signal contact)0,14 - 1,5 mm²
-
Connector/plug typeScrew terminal
-
Number of connections1
-
Switching contact (signal contact)Changeover contact
Standards
-
Surge protection device typeT2
Frequency
-
Frequency50 - 60 Hz
Installation, mounting
-
Nominal tightening torque3 - 4,5 Nm
-
Suitable for indoor usageYes
Configuration
-
With integrated protection fuseNo
Connectivity
-
Mounting typeDIN rail
-
Type of connectionScrew connection
-
Type of connection (signal contact)Plug-in connection, Screw connection
Functions
-
Disconnector indicationOptical, Remote signalling
-
Suitable for additional system configurationNo
Fuse
-
Fuse characteristicsgG
Internal use only
-
Number of half modules of 17,5 mm8
-
StandardIEC/EN 61643-11
Specific identificaton attributes for Protection
-
Filter Type productSPD
Safety
-
TOV behaviour at UT (N-PE)1200 V AC (200 ms / withstand mode)
-
Mode of protectionL-N, L-PE, N-PE
-
Current tripping factor k1,6
-
TOV behaviour at UT (L-N)460 V AC (120 min / safe failure mode)
-
Protection classIsolation class II
Materials
-
Product colourLight grey
-
RAL code7035
-
MaterialPolyamide (PA), Thermoplastic
Use
-
Is accessibleYes
Environmental value
We are committed to improve our environmental performance by reducing our carbon footprint. Learn More
Certifications and documents
Downloads
-
Product image
-
Product datasheet
Hager Product data sheet SPB400R
Surge Protection Device 4P T2 TNS/TT Uc 320V In 40kA Imax 100kA remote contact
PDF -
Installation manual
Installation manual en-GB, es-ES, fr-FR, de-DE, it-IT, pt-PT 2021-05-18
PDF828,29 kB -
Brochure
Hager AU & NZ Surge Brochure
PDF14,27 MB -
Declaration of conformity
Declaration of conformity en-US 2026-07-15
PDF269,03 kB
More documentation