The store will not work correctly when cookies are disabled.
Location Australia
  • Contact
Image Logo  | Hager Australia
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions for your project
    • Inspiration and knowledge
    • Support
    • About us
    Account
    • Home
    • Catalog
    • DIN rail-­mounted devices
    • Modular Circuit Protec­tion Devices and Accessories
    • Surge Protec­tion Devices (SPDs)
    • SPB010R
    EAN
    3250615515322
    Packaging
    1 Piece
    • Surge Protec­tion Devices (SPDs)

    SPD Type 2 Cartridge L-N 320V Uc In 40kA Imax 100kA Up 2kV 1 Module SPB010R

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    SPD Type 2 Cartridge L-N 320V Uc In 40kA Imax 100kA Up 2kV 1 Module

    SPB010R

    • Technical properties
    • Environmental value
    • Documentations
    • More products
    Download the data sheet

    Technical properties

    Voltage
    • Refer­ence test voltage Utest AC
      264 V
    • Over­voltage category according to IEC 60947-1
      3
    • Type voltage supply
      AC
    • Continuous oper­ating voltage Uc
      320 V
    • Voltage protec­tion level Up
      2 kV
    • Nominal voltage
      240 - 415 V AC ± 10%
    • Mode of protec­tion design
      Voltage-lim­iting type
    Equip­ment
    • With remote signalling contact
      Yes
    Use condi­tions
    • Oper­ating temper­ature
      -40 - 80 °C
    • Max. alti­tude
      2000 m
    • Degree of pollu­tion according to IEC 60664 / IEC 60947-2
      2
    • Stor­age/trans­port temper­ature
      -40 - 80 °C
    • Air humidity protec­tion
      5 - 95%
    Stand­ards
    • Surge protec­tion device type
      T2
    Frequency
    • Frequency
      50 - 60 Hz
    Dimen­sions
    • Height
      47,3 mm
    • Width
      17,5 mm
    • Depth
      67,3 mm
    Connectivity
    • Type of connec­tion
      Plug-in connec­tion
    • Mounting type
      On base element
    Elec­tric current
    • Short-­cir­cuit current rating (Isccr)
      25 kA
    • Max. discharge current (Imax)
      40 kA
    • Max. over­cur­rent protec­tion device, parallel connec­tion (fuse)
      250 A
    • Nominal discharge current In
      25 kA
    Func­tions
    • Discon­nector indic­a­tion
      Optical
    Install­a­tion, mounting
    • Suit­able for indoor usage
      Yes
    Internal use only
    • Standard
      IEC/EN 61643-11
    Safety
    • Mode of protec­tion
      L-N, L-PEN
    • TOV beha­viour at UT
      460 V AC (120 min / safe failure mode)
    • Ingress Protec­tion (IP) class
      IP20
    Mater­ials
    • Material
      Poly­amide (PA), Ther­mo­plastic
    • Colour
      Light grey
    • RAL code
      7035
    Network config­ur­a­tion
    • Network type
      TN-C, TT
    Use
    • Is access­ible
      Yes

    Environmental value

    We are committed to improve our environmental performance by reducing our carbon footprint. Learn More

    RoHS conform Yes
    REACh-SVHC free Yes
    Halogen free Yes

    Certifications and documents

    REACH declaration SPB010R
    PDF
    RoHS report SPB010R
    PDF

    Downloads

    • Product image

      Image SPB010R  | Hager Australia

      Product Image SPB010R

    • Product datasheet

      Image Hager Product data sheet SPB010R  | Hager Australia

      Hager Product data sheet SPB010R

      Cartridge L-N Uc 320V In 40kA Imax 100kA Up 2kV

      PDF
    • Brochure

      Image Surge Brochure for Australia  | Hager Australia

      Surge Brochure for Australia

      Keeping people and property safe. Learn more about our NEW range of surge devices.

      PDF
      934,14 kB
    • Declaration of conformity

      Image Declaration of conformity en-US 2026-07-15  | Hager Australia

      Declaration of conformity en-US 2026-07-15

      PDF
      269,03 kB
    More documentation

    Discover more of this product range

      5
    • 1
      SPB440R - SPD 4P Type 2 275V TN-S/TT In 20kA Imax 40kA with remote contact
      SPB440R
      Surge Protection Device 4P T2 TNS/TT Uc 275V In 20kA Imax 40kA remote contact
    • 2
      SPB265R - SPD 2P Type 2 TN-S/TT Uc 320V In 20kA Imax 65kA with remote contact
      SPB265R
      Surge Protection Device 2P T2 TNS/TT Uc 320V In 20kA Imax 65kA remote contact
    • 3
      SPB408D - Hager Surge Protector 4P TNS/TT 275V In 2kA Imax 8kA Up 1kV Hager
      SPB408D
      Surge Protection Device 4P TNS/TT Uc 275V In 2 kA Imax 8 kA Up 1kV
    • 4
      SPB040D - Type 2 surge arrester cartridge L-N 275V In20kA Imax40kA Up1.35kV 1 module
      SPB040D
      Cartridge L-N Uc 275V In 20kA Imax 40kA Up 1, 35kV
    • 5
      SPB365R - Surge Protection Device 3P T2 TNC Uc 320V In 20kA Imax 65kA remote contact
      SPB365R
      Surge Protection Device 3P T2 TNC Uc 320V In 20kA Imax 65kA remote contact

    Products

    • Enclosures
    • DIN rail-mounted devices
    • Main Switchgear
    • Switches and Sockets
    • Motion and Presence Detectors
    • Trunking Systems

    Project Solutions

    • Product and Installations Solutions
    • Case Studies
    • Electrical Contractor Solutions
    • Architects and Specifiers Solutions
      Panelboard Builder Solutions
    • Builder and Developer Solutions

    Contact and Support

    • Safety Recalls
    • FAQs
    • How to Videos
    • Find a Wholesaler
    • Contact Us
    • Career

    Who we are

    Our international family business has been the partner of professionals in electrical engineering for over 65 years.

    Solutions for reliable energy distribution, cable management, attractive switchgear, and building automation: we are driven to deliver. Always in close cooperation with partners and customers. Our products and systems distinguish themselves in quality, simplicity in installation and use, and an attractive design.

    More about us & Working with us

     

    Follow us!

    • Terms and conditions
    • Privacy
    • Cookies
    • Hagergroup
    • Report a vulnerability

    © Ha­ger Group