The Hager 3P Type 2 SPD TNC, Uc 275 V, safeguards three-phase installations from transient overvoltages. Rated In 20 kA and Imax 40 kA with Up 1.35 kV (L-PE/N-PE 1.5 kV), it suits 240-415 V TN and TT systems at 50-60 Hz. Compact 3‑module design, 125 A max backup fuse. Wide -40 to 80 °C range. Screw terminals accept 1.5-25 mm² flexible and 1.5-35 mm² solid conductors. Designed for reliable installation in residential and commercial switchboards,suitable for DIN rail mounting.
EAN
3250615515513
Packaging
1 Piece
Hager SPD 3P T2 TNC 275V Uc In 20kA Imax 40kA Up 1.35kV 3 modules SPB340D
Complete your system
Optional accessories
-
Accessories/spare parts for surge protection power supply systems 2 products available
Complete your system
Technical properties
Capacity
-
Number of modules3
Voltage
-
Continuous operating voltage Uc275 V
-
Voltage protection level Up1,35 kV
-
Mode of protection designVoltage-limiting type
-
Type voltage supplyAC
-
Reference test voltage Utest AC255 V
-
Overvoltage category according to IEC 60947-13
-
Nominal voltage240 - 415 V AC ± 10%
Electric current
-
Max. overcurrent protection device, parallel connection (fuse)125 A
-
Max. overcurrent protection device, series connection (fuse)80 A
-
Max. discharge current (Imax)40 kA
-
Nominal discharge current In20 kA
-
Short-circuit current rating (Isccr)25 kA
-
Residual current Ipe≤ 0.45 mA
Dimensions
-
Height89,80 mm
-
Width53,40 mm
-
Depth65,7 mm
-
Stripping length16 mm
Safety
-
Ingress Protection (IP) classIP20
-
Protection classIsolation class II
-
Mode of protectionL-N, L-PEN
-
Current tripping factor k1,6
-
TOV behaviour at UT350 V AC (5 s / withstand mode), 460 V AC (120 min / safe failure mode)
Use conditions
-
Operating temperature-40 - 80 °C
-
Air humidity protection5 - 95%
-
Storage/transport temperature-40 - 80 °C
-
Degree of pollution according to IEC 60664 / IEC 60947-22
-
Max. altitude2000 m
Materials
-
Product colourLight grey
-
RAL code7035
-
MaterialPolyamide (PA), Thermoplastic
Network configuration
-
Network typeTN, TT
-
Network TNYes
-
Network TN-CNo
-
Network DCNo
-
Network ITNo
-
Network TTYes
-
Network TN-C-SNo
-
Network TN-SNo
Equipment
-
With remote signalling contactNo
-
Rated load current IL80 A
Connection
-
Cross-section of input and output with screws, for flexible conductors1,5 - 25,0 mm²
-
Cross-section of input and output with screws, for massive conductors1,5 - 35,0 mm²
-
Cross-section flexible conductor1.5 - 25 mm²
-
Cross-section rigid conductor1.5 - 35 mm²
-
Connector/plug typeScrew terminal
-
Number of connections1
Standards
-
Surge protection device typeT2
Frequency
-
Frequency50 - 60 Hz
Installation, mounting
-
Nominal tightening torque3 - 4,5 Nm
-
Suitable for indoor usageYes
Architecture
-
Type of pole3P
-
Neutral positionLeft
Configuration
-
With integrated protection fuseNo
Connectivity
-
Mounting typeDIN rail
-
Type of connectionScrew connection
Controls and indicators
-
With indicator lampYes
Functions
-
Disconnector indicationOptical
-
Suitable for additional system configurationNo
Fuse
-
Fuse characteristicsgG
Internal use only
-
Number of half modules of 17,5 mm6
-
StandardIEC/EN 61643-11
Specific identificaton attributes for Protection
-
Filter Type productSPD
Environmental value
We are committed to improve our environmental performance by reducing our carbon footprint. Learn More
Certifications and documents
Downloads
-
Product image
-
Product datasheet
Hager Product data sheet SPB340D
Surge Protection Device 3P T2 TNC Uc 275V In 20kA Imax 40kA
PDF -
Installation manual
Installation manual International 2022-06-14
PDF910,77 kB -
Brochure
Hager AU & NZ Surge Brochure
PDF14,27 MB -
Declaration of conformity
Declaration of conformity en-US 2026-07-15
PDF269,03 kB
More documentation