The store will not work correctly when cookies are disabled.
Location Australia
  • Contact
Image Logo  | Hager Australia
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions for your project
    • Inspiration and knowledge
    • Support
    • About us
    Account
    • Home
    • Catalog
    • Switches and Sockets
    • silhou­ette
    • Sockets
    • WBSP2XS-MB
    EAN
    3250617001120
    Packaging
    10
    • Sockets

    Twin socket horizontal 10A AS/NZS 3112, Black Matt, IP20 WBSP2XS-MB

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Twin socket horizontal 10A AS/NZS 3112, Black Matt, IP20

    WBSP2XS-MB

    • Accessories
    • Technical properties
    • Environmental value
    • Documentations
    • More products
    Download the data sheet

    Complete your system

    Optional accessories

    • Accessor­ies/s­pare parts for domestic switching devices 2 products available

    Complete your system

    • Accessor­ies/s­pare parts for domestic switching devices
    • WBSCP2X-AL

      Silhouette 2G socket + switch cover AL

      EUR 0.00  / *
    • WBSCP2X-SS

      Silhouette 2G socket + switch cover SS

      EUR 0.00  / *

    Technical properties

    Dimen­sions
    • Built-in depth flush-­mounted boxes
      23 mm
    Elec­tric current
    • Rated current IN
      10 A
    Mater­ials
    • Colour
      Black
    • Material
      Polycar­bonate (PC)
    • Surface finish
      Matt
    Safety
    • Ingress Protec­tion (IP) class
      IP20
    Equip­ment
    • Connect­or/plug type socket outlet
      Australian standard AS/NZS 3112
    • Rotated central insert
      No
    Texts
    • Install­a­tion mode
      For screw fastening
    • Type of connec­tion
      With screw terminals

    Environmental value

    We are committed to improve our environmental performance by reducing our carbon footprint. Learn More

    RoHS conform Yes
    REACh-SVHC free Yes
    Halogen free Yes

    Certifications and documents

    PEP - Switch S3 + outlet type 13 (kallysto.line KLK front kit -White) (English)
    PDF
    21,98 MB
    REACH declaration WBSP2XS-MB
    PDF
    RoHS report WBSP2XS-MB
    PDF

    Downloads

    • Product image

      Image WBSP2XS-MB  | Hager Australia

      Product Image WBSP2XS-MB

    • Product datasheet

      Image Hager Product data sheet WBSP2XS-MB  | Hager Australia

      Hager Product data sheet WBSP2XS-MB

      SIL. 10A twin socket Horz + mech MB

      PDF
    More documentation

    Spare part

    See more

    Discover more of this product range

      5
    • 1
      WBSP2XS - Hager Silhouette twin socket horizontal 10A AS/NZS 3112 White IP20 screw terminals
      WBSP2XS
      Silhouette 10A twin socket Horz + mech
    • 2
      WBSP1S - Silhouette socket 10A Horizontal with shutter AS/NZS 3112 IP20 1 module
      WBSP1S
      Silhouette 10A socket Horz + shutter
    • 3
      WBSP2S - Hager Silhouette twin socket outlet 10A 250V AS/NZS 3112 horizontal shuttered
      WBSP2S
      Silhouette 10A twin socket Horz+ shutter
    • 4
      WBSP1R - Silhouette Socket 10A AS/NZS 3112 Flush Mount Screw Terminal IP20 1 Module
      WBSP1R
      Silhouette 10A Socket Round Earth
    • 5
      WBSP2XS-MW - Hager Twin socket horizontal 10A AS/NZS 3112 Matt White IP20 screw terminals
      WBSP2XS-MW
      SIL. 10A twin socket Horz + mech MW

    Products

    • Enclosures
    • DIN rail-mounted devices
    • Main Switchgear
    • Switches and Sockets
    • Motion and Presence Detectors
    • Trunking Systems

    Project Solutions

    • Product and Installations Solutions
    • Case Studies
    • Electrical Contractor Solutions
    • Architects and Specifiers Solutions
      Panelboard Builder Solutions
    • Builder and Developer Solutions

    Contact and Support

    • Safety Recalls
    • FAQs
    • How to Videos
    • Find a Wholesaler
    • Contact Us
    • Career

    Who we are

    Our international family business has been the partner of professionals in electrical engineering for over 65 years.

    Solutions for reliable energy distribution, cable management, attractive switchgear, and building automation: we are driven to deliver. Always in close cooperation with partners and customers. Our products and systems distinguish themselves in quality, simplicity in installation and use, and an attractive design.

    More about us & Working with us

     

    Follow us!

    • Terms and conditions
    • Privacy
    • Cookies
    • Hagergroup
    • Report a vulnerability

    © Ha­ger Group