The Hager Silhouette Twin Socket with USB A & C in Matt Black combines two AS/NZS 3112 outlets with integrated USB charging for phones and tablets. Rated 10 A, 50 Hz, it installs flush with screw terminals, fitting 70 mm boxes. Durable polycarbonate (IK08) with IP20 protection and a sleek finish suits modern residential and light commercial spaces, saving space at the point of use. Designed for reliable installation in residential and commercial switchboards,suitable for DIN rail mounting.
EAN
3250617005807
Packaging
1 Piece
Technical properties
Electric current
-
Rated current IN10 A
Frequency
-
Frequency50 - 50 Hz
Materials
-
ColourBlack
-
Surface finishMatt
-
MaterialPolycarbonate (PC)
Dimensions
-
Height82 mm
-
Width120 mm
-
Depth50,80 mm
-
Built-in depth flush-mounted boxes70 mm
Connection
-
Connector/plug typeScrew terminal
Installation, mounting
-
Mounting onFlush mounting
Connectivity
-
Mounting typeScrew mounting
Equipment
-
Connector/plug type socket outletAustralian standard AS/NZS 3112
-
Rotated central insertNo
-
With hinged lidNo
-
With round protective earth pinNo
-
With signal lampNo
Accessories
-
Has labelling fieldNo
Safety
-
Impact resistance IKIK08
-
Ingress Protection (IP) classIP20
Functions
-
With orientation lightingNo
Identification
-
With imprintNo
Environmental value
We are committed to improve our environmental performance by reducing our carbon footprint. Learn More
Certifications and documents
Downloads
-
Product image
-
Product datasheet
Hager Product data sheet WBSP2SUSBAC-MB
SIL. Twin Socket + USB A+C MB
PDF -
Installation manual
Installation manual en-GB 2022-12-12
PDF323,66 kB
More documentation