The Hager Silhouette 10A Twin Horizontal Socket with safety shutters in matt white provides reliable power for residential and light commercial interiors. Compliant with AS/NZS 3112, it offers flush mounting for a sleek finish, robust IK08 impact resistance, IP20 protection, and secure screw terminals. Two outlets optimise space and ease installation in standard wall boxes (23 mm recess). Designed for reliable installation in residential & commercial switchboards,suitable for DIN rail mounting.
EAN
3250617008853
Packaging
10
Hager Twin socket outlet 10A Horizontal AS/NZS3112 Shuttered Matt White WBSP2S-MW
Also available in
Product colour - White
Surface finish
Complete your system
Optional accessories
-
Accessories/spare parts for domestic switching devices 2 products available
Complete your system
Technical properties
Electric current
-
Rated current IN10 A
Frequency
-
Frequency50 - 50 Hz
Materials
-
ColourWhite
-
Surface finishMatt
-
MaterialPolycarbonate (PC), Thermoplastic
-
TreatmentVarnished
Dimensions
-
Height77 mm
-
Width117 mm
-
Depth33 mm
-
Number of units2
-
Built-in depth flush-mounted boxes23 mm
-
Built-in depth23 mm
Installation, mounting
-
Mounting onFlush mounting
-
Mounting-/Connection PositionHorizontal
Connectivity
-
Type of connectionScrew terminal
-
Mounting typeScrew mounting
Equipment
-
Connector/plug type socket outletAustralian standard AS/NZS 3112
-
Rotated central insertNo
-
With hinged lidNo
-
With round protective earth pinNo
-
With signal lampNo
Accessories
-
Has labelling fieldNo
Cover, door
-
Type of lidWithout lid
Capacity
-
Number of modules2
Safety
-
With enhanced contact protectionYes
-
Impact resistance IKIK08
-
Ingress Protection (IP) classIP20
Functions
-
With orientation lightingNo
-
With function lightingNo
Identification
-
With imprintNo
-
Related Systemssilhouette
Environmental value
We are committed to improve our environmental performance by reducing our carbon footprint. Learn More
Certifications and documents
Downloads
-
Product image
-
Product datasheet
Hager Product data sheet WBSP2S-MW
SIL. 10A twin socket Horz+ shutter MW
PDF
More documentation