The store will not work correctly when cookies are disabled.
Location Australia
  • Contact
Image Logo  | Hager Australia
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions for your project
    • Inspiration and knowledge
    • Support
    • About us
    Account
    • Home
    • Catalog
    • Switches and Sockets
    • premiere
    • Sockets
    • SNO15DA
    The Hager DIN-mount 15A socket delivers convenient auxiliary power directly on the rail for panels and control cabinets. Compact 22.8 mm depth saves space, while IP20 ensures safe indoor use. Its white finish blends in switchboards. Ideal for servicing tools, test gear or small appliances in distribution boards and enclosures, providing a robust, tidy and quick-to-install outlet. Designed for reliable installation in residential and commercial switchboards,suitable for DIN rail mounting.
    EAN
    3250617017923
    Packaging
    5
    • Sockets
    • Accessories
    • Sockets
    • Accessories
    • Accessories
    • Sockets
    • Accessories
    • Sockets
    • See more

    Hager DIN-rail 15A Socket IP20 White, 22.8mm depth SNO15DA

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Hager DIN-rail 15A Socket IP20 White, 22.8mm depth

    SNO15DA

    • Technical properties
    • Environmental value
    • Documentations
    • More products
    Download the data sheet

    Technical properties

    Safety
    • Ingress Protec­tion (IP) class
      IP20
    Dimen­sions
    • Depth
      22,80 mm
    Mater­ials
    • Colour
      White
    Equip­ment
    • Connect­or/plug type socket outlet
      Australian standard AS/NZS 3112

    Environmental value

    We are committed to improve our environmental performance by reducing our carbon footprint. Learn More

    RoHS conform Yes
    REACh-SVHC free Yes

    Certifications and documents

    PEP - Socket-outlet 2-gang Wago C-mount twhite (English )
    PDF
    49,84 MB
    REACH declaration SNO15DA
    PDF
    RoHS report SNO15DA
    PDF

    Downloads

    • Product image

      Image SNO15DA  | Hager Australia

      Product Image SNO15DA

    • Product datasheet

      Image Hager Product data sheet SNO15DA  | Hager Australia

      Hager Product data sheet SNO15DA

      DIN mount 15A socket

      PDF
    More documentation

    Discover more of this product range

      5
    • 1
      WBAKAGEN - Rotoloc adaptor for Generic Keystone, snap-on mounting, white, IP00
      WBAKAGEN
      Rotoloc adaptor for Generic Keystone
    • 2
      WBAP115 - Surface socket 15A 250V IP20 White Screw mounting
      WBAP115
      Accessory 15A surface socket
    • 3
      WBAP1R - Surface socket Round E 10A 250V IP20 screw mounting White
      WBAP1R
      Accessory 10A round E surface socket
    • 4
      WBARK1-MW - Rotary knob accessory IP20 Clamp for Allure, Finesse, Premiere, Silhouette
      WBARK1-MW
      Accessory rotary knob MW
    • 5
      WBAKAPAN - Rotoloc adaptor for Panduit Keystone Snap-on mounting White IP00
      WBAKAPAN
      Rotoloc adaptor for Panduit Keystone

    Products

    • Enclosures
    • DIN rail-mounted devices
    • Main Switchgear
    • Switches and Sockets
    • Motion and Presence Detectors
    • Trunking Systems

    Project Solutions

    • Product and Installations Solutions
    • Case Studies
    • Electrical Contractor Solutions
    • Architects and Specifiers Solutions
      Panelboard Builder Solutions
    • Builder and Developer Solutions

    Contact and Support

    • Safety Recalls
    • FAQs
    • How to Videos
    • Find a Wholesaler
    • Contact Us
    • Career

    Who we are

    Our international family business has been the partner of professionals in electrical engineering for over 65 years.

    Solutions for reliable energy distribution, cable management, attractive switchgear, and building automation: we are driven to deliver. Always in close cooperation with partners and customers. Our products and systems distinguish themselves in quality, simplicity in installation and use, and an attractive design.

    More about us & Working with us

     

    Follow us!

    • Terms and conditions
    • Privacy
    • Cookies
    • Hagergroup
    • Report a vulnerability

    © Ha­ger Group