The store will not work correctly when cookies are disabled.
Location Australia
  • Contact
Image Logo  | Hager Australia
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions for your project
    • Inspiration and knowledge
    • Support
    • About us
    Account
    • Home
    • Catalog
    • Switches and Sockets
    • allure
    • Sockets
    • WBAP1R
    EAN
    3250617000802
    Packaging
    10
    • Accessories
    • Sockets
    • Accessories
    • Accessories
    • See more

    Surface socket Round E 10A 250V IP20 screw mounting White WBAP1R

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Surface socket Round E 10A 250V IP20 screw mounting White

    WBAP1R

    • Technical properties
    • Environmental value
    • Documentations
    • More products
    Download the data sheet

    Technical properties

    Mater­ials
    • Colour
      White
    Voltage
    • Nominal voltage
      250 - 250 V
    Safety
    • Ingress Protec­tion (IP) class
      IP20
    Connectivity
    • Mounting type
      Screw mounting
    • Related Systems
      allure, finesse, premiere, silhou­ette

    Environmental value

    We are committed to improve our environmental performance by reducing our carbon footprint. Learn More

    RoHS conform Yes
    REACh-SVHC free Yes
    Halogen free Yes

    Certifications and documents

    REACH declaration WBAP1R
    PDF
    RoHS report WBAP1R
    PDF

    Downloads

    • Product image

      Image WBAP1R  | Hager Australia

      Product Image WBAP1R

    • Product datasheet

      Image Hager Product data sheet WBAP1R  | Hager Australia

      Hager Product data sheet WBAP1R

      Accessory 10A round E surface socket

      PDF
    More documentation

    Discover more of this product range

      5
    • 1
      WBAKAGEN - Rotoloc adaptor for Generic Keystone, snap-on mounting, white, IP00
      WBAKAGEN
      Rotoloc adaptor for Generic Keystone
    • 2
      SNO15DA - Hager DIN-rail 15A Socket IP20 White, 22.8mm depth
      SNO15DA
      DIN mount 15A socket
    • 3
      WBAP115 - Surface socket 15A 250V IP20 White Screw mounting
      WBAP115
      Accessory 15A surface socket
    • 4
      WBARK1-MW - Rotary knob accessory IP20 Clamp for Allure, Finesse, Premiere, Silhouette
      WBARK1-MW
      Accessory rotary knob MW
    • 5
      WBAKAPAN - Rotoloc adaptor for Panduit Keystone Snap-on mounting White IP00
      WBAKAPAN
      Rotoloc adaptor for Panduit Keystone

    Products

    • Enclosures
    • DIN rail-mounted devices
    • Main Switchgear
    • Switches and Sockets
    • Motion and Presence Detectors
    • Trunking Systems

    Project Solutions

    • Product and Installations Solutions
    • Case Studies
    • Electrical Contractor Solutions
    • Architects and Specifiers Solutions
      Panelboard Builder Solutions
    • Builder and Developer Solutions

    Contact and Support

    • Safety Recalls
    • FAQs
    • How to Videos
    • Find a Wholesaler
    • Contact Us
    • Career

    Who we are

    Our international family business has been the partner of professionals in electrical engineering for over 65 years.

    Solutions for reliable energy distribution, cable management, attractive switchgear, and building automation: we are driven to deliver. Always in close cooperation with partners and customers. Our products and systems distinguish themselves in quality, simplicity in installation and use, and an attractive design.

    More about us & Working with us

     

    Follow us!

    • Terms and conditions
    • Privacy
    • Cookies
    • Hagergroup
    • Report a vulnerability

    © Ha­ger Group