The store will not work correctly when cookies are disabled.
Location Australia
  • Contact
Image Logo  | Hager Australia
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions for your project
    • Inspiration and knowledge
    • Support
    • About us
    Account
    • Home
    • Catalog
    • Switches and Sockets
    • allure
    • Sockets
    • WBAP1
    EAN
    3250617000772
    Packaging
    10
    • Accessories
    • Sockets
    • Accessories
    • Accessories
    • See more

    Surface socket 10A 250V White IK08 IP20 Screw mounting WBAP1

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Surface socket 10A 250V White IK08 IP20 Screw mounting

    WBAP1

    • Technical properties
    • Environmental value
    • Documentations
    • More products
    Download the data sheet

    Technical properties

    Mater­ials
    • Colour
      White
    • Material
      Polycar­bonate (PC), Ther­mo­plastic
    Voltage
    • Nominal voltage
      250 - 250 V
    Dimen­sions
    • Height
      65 mm
    • Width
      65 mm
    • Depth
      57 mm
    Safety
    • Ingress Protec­tion (IP) class
      IP20
    • Impact resist­ance IK
      IK08
    Connectivity
    • Mounting type
      Screw mounting
    • Related Systems
      allure, finesse, premiere, silhou­ette

    Environmental value

    We are committed to improve our environmental performance by reducing our carbon footprint. Learn More

    RoHS conform Yes
    REACh-SVHC free Yes
    Halogen free Yes

    Certifications and documents

    PEP - Surface-mtd housing 3gang, S.1, p. white glossy (English)
    PDF
    8,97 MB
    REACH declaration WBAP1
    PDF
    RoHS report WBAP1
    PDF

    Downloads

    • Product image

      Image WBAP1  | Hager Australia

      Product Image WBAP1

    • Product datasheet

      Image Hager Product data sheet WBAP1  | Hager Australia

      Hager Product data sheet WBAP1

      Accessory 10A surface socket

      PDF
    More documentation

    Spare part

    See more

    Discover more of this product range

      5
    • 1
      SNO10DA - Hager DIN rail 10A Socket IP20 White 22.8mm Depth
      SNO10DA
      DIN mount 10A socket
    • 2
      WBAJB4 - Hager Junction box large accessory White Plastic IP30 100x71x56 mm
      WBAJB4
      Accessory junction box large
    • 3
      WBAKAGEN - Rotoloc adaptor for Generic Keystone, snap-on mounting, white, IP00
      WBAKAGEN
      Rotoloc adaptor for Generic Keystone
    • 4
      WBAP1R - Surface socket Round E 10A 250V IP20 screw mounting White
      WBAP1R
      Accessory 10A round E surface socket
    • 5
      WBASC50 - Pan head screw 50mm Stainless steel White for allure/finesse/premiere/silhouette
      WBASC50
      Screw Pan head 50mm

    Products

    • Enclosures
    • DIN rail-mounted devices
    • Main Switchgear
    • Switches and Sockets
    • Motion and Presence Detectors
    • Trunking Systems

    Project Solutions

    • Product and Installations Solutions
    • Case Studies
    • Electrical Contractor Solutions
    • Architects and Specifiers Solutions
      Panelboard Builder Solutions
    • Builder and Developer Solutions

    Contact and Support

    • Safety Recalls
    • FAQs
    • How to Videos
    • Find a Wholesaler
    • Contact Us
    • Career

    Who we are

    Our international family business has been the partner of professionals in electrical engineering for over 65 years.

    Solutions for reliable energy distribution, cable management, attractive switchgear, and building automation: we are driven to deliver. Always in close cooperation with partners and customers. Our products and systems distinguish themselves in quality, simplicity in installation and use, and an attractive design.

    More about us & Working with us

     

    Follow us!

    • Terms and conditions
    • Privacy
    • Cookies
    • Hagergroup
    • Report a vulnerability

    © Ha­ger Group