The Hager SIL twin horizontal socket with shutters (10A, AS/NZS 3112) delivers safe, reliable power for residential and light commercial use. Flush-mounted with a slim 23 mm built-in depth, it features robust IK08 impact resistance and IP20 protection. Screw terminals ensure secure wiring. Finished in matt black varnished thermoplastic (PC), 2-module design, 77×117×33 mm, 50 Hz. Ideal for neat, durable wall installations. Designed for installation in residential and commercial switchboards.
EAN
3250617001106
Packaging
10
Hager Silhouette twin socket horizontal 10A shuttered AS/NZS 3112 Matt Black WBSP2S-MB
Also available in
Product colour - Black
Complete your system
Optional accessories
-
Accessories/spare parts for domestic switching devices 2 products available
Complete your system
Technical properties
Electric current
-
Rated current IN10 A
Frequency
-
Frequency50 - 50 Hz
Materials
-
ColourBlack
-
Surface finishMatt
-
MaterialPolycarbonate (PC), Thermoplastic
-
TreatmentVarnished
Dimensions
-
Height77 mm
-
Width117 mm
-
Depth33 mm
-
Number of units2
-
Built-in depth flush-mounted boxes23 mm
-
Built-in depth23 mm
Installation, mounting
-
Mounting onFlush mounting
-
Mounting-/Connection PositionHorizontal
Connectivity
-
Type of connectionScrew terminal
-
Mounting typeScrew mounting
Equipment
-
Connector/plug type socket outletAustralian standard AS/NZS 3112
-
Rotated central insertNo
-
With hinged lidNo
-
With round protective earth pinNo
-
With signal lampNo
Accessories
-
Has labelling fieldNo
Cover, door
-
Type of lidWithout lid
Capacity
-
Number of modules2
Safety
-
With enhanced contact protectionYes
-
Impact resistance IKIK08
-
Ingress Protection (IP) classIP20
Functions
-
With orientation lightingNo
-
With function lightingNo
Identification
-
With imprintNo
-
Related Systemssilhouette
Environmental value
We are committed to improve our environmental performance by reducing our carbon footprint. Learn More
Certifications and documents
Downloads
-
Product image
-
Product datasheet
Hager Product data sheet WBSP2S-MB
SIL. 10A twin socket Horz+ shutter MB
PDF
More documentation