The Hager SIL. Twin Socket + USB A+C combines two 10A AS/NZS 3112 power outlets with integrated USB-A and USB-C charging, delivering convenient power and device charging without extra adapters. Its IP2X protection enhances user safety, while the clean white finish suits modern interiors. Ideal for residential and light commercial applications, it integrates seamlessly with the Silhouette range. Designed for installation in residential and commercial switchboards,suitable for DIN rail mounting.
EAN
3250617005791
Packaging
1 Piece
Hager Silhouette Twin Socket + USB A+C 10A AS/NZS 3112 White IP2X WBSP2SUSBAC
Technical properties
Electric current
-
Rated current IN10 A
Materials
-
ColourWhite
Connectivity
-
Connector/plug type USBA+C
Equipment
-
Connector/plug type socket outletAustralian standard AS/NZS 3112
-
Rotated central insertNo
-
With hinged lidNo
Accessories
-
Has labelling fieldNo
Safety
-
Ingress Protection (IP) classIP2X
Identification
-
With imprintNo
-
Related Systemssilhouette
Environmental value
We are committed to improve our environmental performance by reducing our carbon footprint. Learn More
Certifications and documents
Downloads
-
Product image
-
Product datasheet
Hager Product data sheet WBSP2SUSBAC
SIL. Twin Socket + USB A+C
PDF -
Installation manual
Installation manual en-GB 2022-12-12
PDF323,66 kB
More documentation