The Hager Silhouette 10A Twin Socket, horizontal with shutter, provides safe, elegant power access for residential and light commercial use. Rated 250 V/10 A to AS/NZS 3112, it includes child-safety shutters and enhanced contact protection. Robust IK08, IP20. Flush-mounted with screw terminals, glossy white thermoplastic finish blends seamlessly into interiors. Designed for reliable installation in residential and commercial switchboards,suitable for DIN rail mounting.
EAN
3250617580571
Packaging
10
Hager Silhouette twin socket outlet 10A 250V AS/NZS 3112 horizontal shuttered WBSP2S
Also available in
Surface finish
Complete your system
Optional accessories
-
Accessories/spare parts for domestic switching devices 2 products available -
Surface-mounted housing for flush-mounted switching device 1 products available
Complete your system
Technical properties
Voltage
-
Rated voltage250 V
Electric current
-
Rated current IN10 A
Frequency
-
Frequency50 - 50 Hz
Materials
-
ColourWhite
-
Surface finishGlossy
-
MaterialPolycarbonate (PC), Thermoplastic
-
TreatmentUntreated
Dimensions
-
Height77 mm
-
Width117 mm
-
Depth33 mm
-
Number of units2
-
Built-in depth flush-mounted boxes23 mm
-
Built-in depth23 mm
Installation, mounting
-
Mounting onFlush mounting
-
Mounting-/Connection PositionHorizontal
Connectivity
-
Type of connectionScrew terminal
-
With claw mountingNo
-
Mounting typeScrew mounting
Equipment
-
Connector/plug type socket outletAustralian standard AS/NZS 3112
-
Rotated central insertNo
-
With hinged lidNo
-
With round protective earth pinNo
-
With signal lampNo
-
With lockNo
Accessories
-
Has labelling fieldNo
Cover, door
-
Type of lidWithout lid
Capacity
-
Number of modules2
Safety
-
With enhanced contact protectionYes
-
Impact resistance IKIK08
-
Ingress Protection (IP) classIP20
Functions
-
With orientation lightingNo
-
With function lightingNo
Identification
-
With imprintNo
-
Related Systemssilhouette
Environmental value
We are committed to improve our environmental performance by reducing our carbon footprint. Learn More
Certifications and documents
Downloads
-
Product image
-
Product datasheet
Hager Product data sheet WBSP2S
Silhouette 10A twin socket Horz+ shutter
PDF
More documentation