The store will not work correctly when cookies are disabled.
Location Australia
  • Contact
Image Logo  | Hager Australia
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions for your project
    • Inspiration and knowledge
    • Support
    • About us
    Account
    • Home
    • Catalog
    • Enclos­ures
    • DIN Enclos­ures, Load Centres and Accessories
    • VT
    • VT045
    EAN
    9329659005848
    Packaging
    1 Piece
    • VT

    Door for VT36F/VT36S Enclosures Steel RAL9002 Right Snap Lock 607x369mm VT045

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Door for VT36F/VT36S Enclosures Steel RAL9002 Right Snap Lock 607x369mm

    VT045

    • Technical properties
    • Environmental value
    • Documentations
    • More products
    Download the data sheet

    Technical properties

    Dimen­sions
    • Height
      607 mm
    • Width
      369 mm
    • Depth
      22 mm
    Cover, door
    • Door/­cover is trans­parent
      No
    Mater­ials
    • RAL code
      9002
    • Colour
      Grey white
    • Product colour
      Grey white
    • Material
      Steel
    • Treat­ment
      Varnished
    Archi­tec­ture
    • Cabinet Door Posi­tion
      Right
    Safety
    • Protec­tion class
      Isol­a­tion class I
    • Locking type
      Snap on lock
    Install­a­tion, mounting
    • Suit­able for outdoor usage
      No

    Environmental value

    We are committed to improve our environmental performance by reducing our carbon footprint. Learn More

    RoHS conform Yes
    REACh-SVHC free Yes

    Certifications and documents

    REACH declaration VT045
    PDF
    RoHS report VT045
    PDF

    Downloads

    • Product image

      Image VT045  | Hager Australia

      Product Image VT045

    • Product datasheet

      Image Hager Product data sheet VT045  | Hager Australia

      Hager Product data sheet VT045

      Door to suit VT36F/VT36S Enclosures

      PDF
    • Declaration of conformity

      Image Declaration of conformity en-GB 2023-11-13  | Hager Australia

      Declaration of conformity en-GB 2023-11-13

      PDF
      203,43 kB
    More documentation

    Discover more of this product range

      5
    • 1
      VT044 - Door for VT24F/VT24S Enclosures Steel Right-hinged Snap-on Lock RAL9002
      VT044
      Door to suit VT24F/VT24S Enclosures
    • 2
      VT48S - Enclosure Surface Metal DIN 48M 4-row IK05 No Door
      VT48S
      48M 4Row DIN Surface Metal BOX, No Door
    • 3
      JP010 - Universal cover strip RAL7035 light grey 60x17.9x10 mm
      JP010
      Cover strip, universal, RAL7035
    • 4
      VT031 - VT Door with CL001 Key Lock, Right-Hinged, Steel RAL9002 for VT09F/VT09S
      VT031
      Door, VT, WITH CL001 LOCK to suit VT09F/VT09S Enclosures
    • 5
      VT12F - Flush-mounted steel DIN enclosure 12M 1 row, no door, IK05, Class I
      VT12F
      12M 1Row DIN Flush Metal BOX, No Door

    Products

    • Enclosures
    • DIN rail-mounted devices
    • Main Switchgear
    • Switches and Sockets
    • Motion and Presence Detectors
    • Trunking Systems

    Project Solutions

    • Product and Installations Solutions
    • Case Studies
    • Electrical Contractor Solutions
    • Architects and Specifiers Solutions
      Panelboard Builder Solutions
    • Builder and Developer Solutions

    Contact and Support

    • Safety Recalls
    • FAQs
    • How to Videos
    • Find a Wholesaler
    • Contact Us
    • Career

    Who we are

    Our international family business has been the partner of professionals in electrical engineering for over 65 years.

    Solutions for reliable energy distribution, cable management, attractive switchgear, and building automation: we are driven to deliver. Always in close cooperation with partners and customers. Our products and systems distinguish themselves in quality, simplicity in installation and use, and an attractive design.

    More about us & Working with us

     

    Follow us!

    • Terms and conditions
    • Privacy
    • Cookies
    • Hagergroup
    • Report a vulnerability

    © Ha­ger Group