The store will not work correctly when cookies are disabled.
Location Australia
  • Contact
Image Logo  | Hager Australia
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions for your project
    • Inspiration and knowledge
    • Support
    • About us
    Account
    • Home
    • Catalog
    • Enclos­ures
    • DIN Enclos­ures, Load Centres and Accessories
    • golf enclos­ures
    • VS418PZD
    EAN
    3250616597150
    Packaging
    1 Piece
    • golf enclos­ures

    Small distributor Golf surface 4-row 72M white door IK07 RAL9010 VS418PZD

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Small distributor Golf surface 4-row 72M white door IK07 RAL9010

    VS418PZD

    • Accessories
    • Technical properties
    • Environmental value
    • Documentations
    • More products
    Download the data sheet

    Complete your system

    Optional accessories

  • See more (9)
    • Cover strip 2 products available
    • Cover­/in­fill panel/iden­ti­fic­a­tion strip 1 products available
    • Modular connector 1 products available
    • Vertical busbar system 2 products available
    • Door/­op­er­ating panel 1 products available
    • Coax connector 1 products available

    Complete your system

    • Cover strip
    • Cover­/in­fill panel/iden­ti­fic­a­tion strip
    • Modular connector
    • Vertical busbar system
    • Door/­op­er­ating panel
    • Coax connector
    • Quick­-re­lease fastener for housing covers
    • JP015

      Cover strip, universal, 18M, RAL9010

      EUR 0.00  / *
    • JP011

      Cover strip, universal, RAL 9010

      EUR 0.00  / *
    • VZ788N

      Labeling strips, golf, adhesive, 396mm, surface, flush m. distributor, accessory, 10pcs

      EUR 0.00  / *
    • TN008S

      RJ45 cat.6A connector for grade 3 TV + modular support

      EUR 0.00  / *
    • KCL363L

      Busbar MCB 3P 2R 125mm left

      EUR 0.00  / *
    • KCL368L

      Busbar MCB 3P 3R 125mm left

      EUR 0.00  / *
    • VZ857N

      Door, golf, white, slotted, VDI, accessory, for VF/VS418

      EUR 0.00  / *
    • TN010S

      F type module complete

      EUR 0.00  / *
    • VZ862N

      Kit with 4 screws, Golf, for surface mount covers 04 to 72 M

      EUR 0.00  / *

    Technical properties

    Install­a­tion, mounting
    • Suit­able for outdoor usage
      No
    • Mounting on
      Surface mounting
    Equip­ment
    • Number of rails
      4
    • Number of rows
      4
    • With lock
      No
    • Has neutral terminal block
      No
    • Has earthing terminal block
      No
    • Has mounting plate
      Yes
    Capa­city
    • Number of modules
      72
    Func­tions
    • With conduit inlets
      Yes
    Dimen­sions
    • Height
      647 mm
    • Width
      390 mm
    • Depth
      99 mm
    • Number of width units
      18
    Cover, door
    • Number of cabinet doors
      1
    • Number of locks
      0
    • Door/­cover is trans­parent
      No
    • Cabinet door type
      Single door
    Mater­ials
    • Material
      Plastic
    • RAL code
      9010
    • Colour
      Pure white
    Safety
    • Impact resist­ance IK
      IK07
    • Locking type
      Snap on lock, Without lock
    • Glow wire test
      650 °C
    • Protec­tion class with door
      IP40

    Environmental value

    We are committed to improve our environmental performance by reducing our carbon footprint. Learn More

    RoHS conform Yes
    Halogen free Yes

    Certifications and documents

    PEP - Encl.,gamma,surface m.,26 M,version FR (English)
    PDF
    1,48 MB
    REACH declaration VS418PZD
    PDF
    RoHS report VS418PZD
    PDF

    Downloads

    • Product image

      Image VS418PZD  | Hager Australia

      Product Image VS418PZD

    • Product datasheet

      Image Hager Product data sheet VS418PZD  | Hager Australia

      Hager Product data sheet VS418PZD

      Small distributor,golf,surface,MM,4row,72M,white door, slotted

      PDF
    • Installation manual

      Image Installation manual International 2016-01-28  | Hager Australia

      Installation manual International 2016-01-28

      PDF
      14,63 MB
    • Declaration of conformity

      Image Declaration of conformity en-GB 2025-06-25  | Hager Australia

      Declaration of conformity en-GB 2025-06-25

      PDF
      487,74 kB
    More documentation

    Discover more of this product range

      5
    • 1
      KCL368L - MCB Busbar 3P 3-row 63A left feed 271mm, 10mm², Uimp 4kV
      KCL368L
      Busbar MCB 3P 3R 125mm left
    • 2
      KCL363L - MCB Busbar 3P 63A 2-row 125mm Left feed 10mm² Uimp 4kV
      KCL363L
      Busbar MCB 3P 2R 125mm left
    • 3
      JP011 - Universal cover strip RAL 9010 Pure white 60x17.9x10 mm
      JP011
      Cover strip, universal, RAL 9010
    • 4
      JP015 - Universal cover strip 18M RAL9010 for small plastic enclosures
      JP015
      Cover strip, universal, 18M, RAL9010
    • 5
      VZ855N - Slotted VDI Door Golf Pure White RAL9010 Left IP40 Snap-on for VF/VS218
      VZ855N
      Door, golf, white, slotted, VDI, accessory, for VF/VS218

    Products

    • Enclosures
    • DIN rail-mounted devices
    • Main Switchgear
    • Switches and Sockets
    • Motion and Presence Detectors
    • Trunking Systems

    Project Solutions

    • Product and Installations Solutions
    • Case Studies
    • Electrical Contractor Solutions
    • Architects and Specifiers Solutions
      Panelboard Builder Solutions
    • Builder and Developer Solutions

    Contact and Support

    • Safety Recalls
    • FAQs
    • How to Videos
    • Find a Wholesaler
    • Contact Us
    • Career

    Who we are

    Our international family business has been the partner of professionals in electrical engineering for over 65 years.

    Solutions for reliable energy distribution, cable management, attractive switchgear, and building automation: we are driven to deliver. Always in close cooperation with partners and customers. Our products and systems distinguish themselves in quality, simplicity in installation and use, and an attractive design.

    More about us & Working with us

     

    Follow us!

    • Terms and conditions
    • Privacy
    • Cookies
    • Hagergroup
    • Report a vulnerability

    © Ha­ger Group