RJ45 cat.6A connector for gr3TV+support • TN008S | Hager
The store will not work correctly in the case when cookies are disabled.
You are localised in the following country : United States.
×
Australia
  • Contact
Image Logo  | Hager Australia
Menu
  • Products
  • Solutions for your project
    onekonekt system
    Our onekonekt system offers the most versatile and flexible solutions to electricians.
    Discover more
    • Solutions for your project
    • Residential
      onekonekt system
      Our onekonekt system offers the most versatile and flexible solutions to electricians.
      Discover more
    • Multi-Residential
      onekonekt system
      Our onekonekt system offers the most versatile and flexible solutions to electricians.
      Discover more
    • Offices
      onekonekt system
      Our onekonekt system offers the most versatile and flexible solutions to electricians.
      Discover more
    • Retail
      onekonekt system
      Our onekonekt system offers the most versatile and flexible solutions to electricians.
      Discover more
    • Other commercial buildings
      onekonekt system
      Our onekonekt system offers the most versatile and flexible solutions to electricians.
      Discover more
    • See All
  • Inspiration and knowledge
    Be inspired
    Discover how our solutions have come to life in multiple projects.
    View our projects
    • Inspiration and knowledge
    • Wiring rules
      Be inspired
      Discover how our solutions have come to life in multiple projects.
      View our projects
    • Training
      Be inspired
      Discover how our solutions have come to life in multiple projects.
      View our projects
    • Latest newsletter
      Be inspired
      Discover how our solutions have come to life in multiple projects.
      View our projects
    • Case studies
      Be inspired
      Discover how our solutions have come to life in multiple projects.
      View our projects
    • See All
  • Support
    Find your nearest wholesaler
    Our products are stocked at all major wholesalers.
    Find Wholesaler
    • Support
    • Contact us
      Find your nearest wholesaler
      Our products are stocked at all major wholesalers.
      Find Wholesaler
    • Downloads
      Find your nearest wholesaler
      Our products are stocked at all major wholesalers.
      Find Wholesaler
    • FAQ
      Find your nearest wholesaler
      Our products are stocked at all major wholesalers.
      Find Wholesaler
    • How-to videos
      Find your nearest wholesaler
      Our products are stocked at all major wholesalers.
      Find Wholesaler
    • Electrical wholesalers
      Find your nearest wholesaler
      Our products are stocked at all major wholesalers.
      Find Wholesaler
    • Software, applications & tools
      Find your nearest wholesaler
      Our products are stocked at all major wholesalers.
      Find Wholesaler
    • Electrical standards & regulations
      Find your nearest wholesaler
      Our products are stocked at all major wholesalers.
      Find Wholesaler
    • See All
  • About us
    Sustainability in Australia
    Shaping the electrical world of tomorrow.
    Learn more
    • About us
    • Light and Building 2024
      Sustainability in Australia
      Shaping the electrical world of tomorrow.
      Learn more
    • Commitment to sustainability
      Sustainability in Australia
      Shaping the electrical world of tomorrow.
      Learn more
    • Latest news
      Sustainability in Australia
      Shaping the electrical world of tomorrow.
      Learn more
    • Offices and maps
      Sustainability in Australia
      Shaping the electrical world of tomorrow.
      Learn more
    • Social media communities
      Sustainability in Australia
      Shaping the electrical world of tomorrow.
      Learn more
    • See All
  • See all the categories
Account
  • Catalog
  • Enclos­ures
  • vega D
  • vega D
  • TN008S
TN008S - RJ45 cat.6A connector for grade 3 TV + modular support
TN008S - RJ45 cat.6A connector for grade 3 TV + modular support

RJ45 cat.6A connector for grade 3 TV + modular support

TN008S

TN008S - RJ45 cat.6A connector for grade 3 TV + modular support
TN008S - RJ45 cat.6A connector for grade 3 TV + modular support
  • Enclos­ures

RJ45 cat.6A connector for grade 3 TV + modular support TN008S

EAN
13250615949810
Packaging
1 Piece

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in
  • Technical properties
  • Environmental value
  • Documentations
  • More products
Download the data sheet

Technical properties

Iden­ti­fic­a­tion
  • Category
    Cat6a
Cable
  • AWG range
    AWG 26-22
Connec­tion
  • Connect­or/plug type
    IDC terminal, STP
Dimen­sions
  • Height
    90 mm
  • Width
    17,50 mm
  • Depth
    62 mm
Equip­ment
  • Shielded
    Yes
  • Suit­able for circular cable
    Yes
Func­tions
  • Suit­able for multi-wire core
    No
  • Suit­able for solid core
    No
Compat­ib­ility
  • Suit­able for flat cable
    No
Use condi­tions
  • Connec­tion without tools
    No

Environmental value

We are committed to improve our environmental performance by reducing our carbon footprint. Learn More

RoHS conform Yes
REACH conform Yes

Certifications and documents

REACH declaration TN008S (english)
PDF
103,10 kB
RoHS declaration TN008S (english)
PDF
103,59 kB

Downloads

  • Product image

    Image TN008S  | Hager Australia

    Product Image TN008S

  • Installation manual

    Image Installation manual en-GB, fr-FR, de-DE 2017-05-24  | Hager Australia

    Installation manual en-GB, fr-FR, de-DE 2017-05-24

    PDF
    2,63 MB
  • Declaration of conformity

    Image Declaration  | Hager Australia

    Declaration

    Declaration of conformity International 2022-03-23

    PDF
    116,26 kB
    Image Declaration of conformity en-GB 2024-10-17  | Hager Australia

    Declaration of conformity en-GB 2024-10-17

    PDF
    171,64 kB
More documentation

Discover more of this product range

    5
  • 1
    FD42DN - Enclosure, NewVegaD, 750x550x193mm, 96 modules, surface-mounted, distribution
    FD42DN
    Enclosure, NewVegaD, 750x550x193mm, 96 modules, surface-mounted, distribution
  • 2
    FD52DN - Enclosure, NewVegaD, 900x550x193mm, 120 modules, surface-mounted, distribution
    FD52DN
    Enclosure, NewVegaD, 900x550x193mm, 120 modules, surface-mounted, distribution
  • 3
    FD62DN - Enclosure, NewVegaD, 1050x550x193mm, 144 modules, surface-mounted, distribution
    FD62DN
    Enclosure, NewVegaD, 1050x550x193mm, 144 modules, surface-mounted, distribution
  • 4
    FD72DN - Enclosure, NewVegaD, 1200x550x193mm, 168 modules, surface-mounted, distribution
    FD72DN
    Enclosure, NewVegaD, 1200x550x193mm, 168 modules, surface-mounted, distribution
  • 5
    FU42DN - Enclosure, NewVegaD, 837x550x150mm, 96 modules, flush-mounted, distribution
    FU42DN
    Enclosure, NewVegaD, 837x550x150mm, 96 modules, flush-mounted, distribution

Products

  • Enclosures
  • DIN rail-mounted devices
  • Main Switchgear
  • Switches and Sockets
  • Motion and Presence Detectors
  • Trunking Systems

Project Solutions

  • Product and Installations Solutions
  • Case Studies
  • Electrical Contractor Solutions
  • Architects and Specifiers Solutions
    Panelboard Builder Solutions
  • Builder and Developer Solutions

Contact and Support

  • Safety Recalls
  • FAQs
  • How to Videos
  • Find a Wholesaler
  • Contact Us
  • Career

Who we are

Our international family business has been the partner of professionals in electrical engineering for over 65 years.

Solutions for reliable energy distribution, cable management, attractive switchgear, and building automation: we are driven to deliver. Always in close cooperation with partners and customers. Our products and systems distinguish themselves in quality, simplicity in installation and use, and an attractive design.

More about us & Working with us

 

Follow us!

  • Terms and conditions
  • Privacy
  • Cookies
  • Hagergroup
  • Report a vulnerability

© Ha­ger Group