The store will not work correctly when cookies are disabled.
Location Australia
  • Contact
Image Logo  | Hager Australia
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions for your project
    • Inspiration and knowledge
    • Support
    • About us
    Account
    • Home
    • Catalog
    • Enclos­ures
    • DIN Enclos­ures, Load Centres and Accessories
    • golf enclos­ures
    • VF318PT
    EAN
    3250616466272
    Packaging
    1 Piece
    • golf enclos­ures

    Small distributor Golf flush 3-row 54M IP40 N+PE white door 80A VF318PT

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Small distributor Golf flush 3-row 54M IP40 N+PE white door 80A

    VF318PT

    • Accessories
    • Technical properties
    • Environmental value
    • Documentations
    • More products
    Download the data sheet

    Complete your system

    Optional accessories

    • Cover­/in­fill panel/iden­ti­fic­a­tion strip 1 products available
    • Vertical busbar system 2 products available
    • Mounting accessories 2 products available
    • Door/­op­er­ating panel 1 products available
    • Common Accessories 1 products available
    • Accessor­ies/s­pare parts for low-­voltage switch tech­no­logy 1 products available

    Complete your system

    • Cover­/in­fill panel/iden­ti­fic­a­tion strip
    • Vertical busbar system
    • Mounting accessories
    • Door/­op­er­ating panel
    • Common Accessories
    • Accessor­ies/s­pare parts for low-­voltage switch tech­no­logy
    • VZ788N

      Labeling strips, golf, adhesive, 396mm, surface, flush m. distributor, accessory, 10pcs

      EUR 0.00  / *
    • KCL363L

      Busbar MCB 3P 2R 125mm left

      EUR 0.00  / *
    • KCL368L

      Busbar MCB 3P 3R 125mm left

      EUR 0.00  / *
    • VZ696N

      Cavity wall anker, golf, for cavity wall ditributor, accessory, 4 pieces

      EUR 0.00  / *
    • VZ790N

      Srew, golf, 90°, for flush mounting distributor, for chassis and cover, accessory

      EUR 0.00  / *
    • VZ609N

      Door, golf, white, accessory, for VF/VS318

      EUR 0.00  / *
    • VZ850N

      Double slider, golf, connection, VDI - VDI

      EUR 0.00  / *
    • VF318BP

      EUR 0.00  / *

    Technical properties

    Voltage
    • Nominal voltage
      400 - 400 V
    Install­a­tion, mounting
    • Suit­able for outdoor usage
      No
    • Mounting on
      Flush mounting
    Elec­tric current
    • Rated current IN
      80 A
    Equip­ment
    • Number of rails
      3
    • Number of rows
      3
    • Number of section in width
      1
    • With lock
      No
    • Has neutral terminal block
      Yes
    • Has earthing terminal block
      Yes
    • Has mounting plate
      No
    Capa­city
    • Number of modules
      54
    Func­tions
    • With conduit inlets
      Yes
    Dimen­sions
    • Height
      543 mm
    • Width
      460 mm
    • Depth
      97,50 mm
    • Built-in height
      507 mm
    • Built-in width
      426 mm
    • Built-in depth
      72 mm
    • Number of width units
      18
    Cover, door
    • Number of cabinet doors
      1
    • Number of locks
      0
    • Door/­cover is trans­parent
      No
    • Cabinet door type
      Single door
    Mater­ials
    • Material
      Plastic
    • RAL code
      9010
    • Colour
      Pure white
    • Ultra­vi­olet-res­istant
      No
    Safety
    • Protec­tion class
      Isol­a­tion class II
    • Ingress Protec­tion (IP) class
      IP40
    • Locking type
      Snap on lock, Without lock
    • Glow wire test
      650 °C
    • Protec­tion class with door
      IP40

    Environmental value

    We are committed to improve our environmental performance by reducing our carbon footprint. Learn More

    RoHS conform Yes

    Certifications and documents

    PEP - ENCLOSURE SURFACE GAMMA 26 M (English )
    PDF
    25,24 MB
    REACH declaration VF318PT
    PDF
    RoHS report VF318PT
    PDF

    Downloads

    • Product image

      Image VF318PT  | Hager Australia

      Product Image VF318PT

    • Product datasheet

      Image Hager Product data sheet VF318PT  | Hager Australia

      Hager Product data sheet VF318PT

      Small distributor,golf,flush,3row,54M,IP40,MS-terminal,ANZ,N+PE,white door

      PDF
    • Installation manual

      Image Installation manual en-GB 2020-01-01  | Hager Australia

      Installation manual en-GB 2020-01-01

      PDF
      2,01 MB
      Image Installation manual en-GB 2021-05-17  | Hager Australia

      Installation manual en-GB 2021-05-17

      PDF
      5,37 MB
    More documentation

    Discover more of this product range

      5
    • 1
      VZ850N - VDI Double Slider Connection Panel Golf Plastic Pure White RAL9010
      VZ850N
      Double slider, golf, connection, VDI - VDI
    • 2
      VZ603N - Golf White Door Accessory for VF/VS112 Small Plastic Enclosures
      VZ603N
      Door, golf, white, accessory, for VF/VS112
    • 3
      VF312PT - Hager Small distributor Golf flush 3-row 36M IP40 N+PE white door 80A
      VF312PT
      Small distributor, golf, flush, 3row, 36M, IP40, MS-terminal, ANZ, N+PE, white door
    • 4
      VZ622N - Golf transparent door accessory for VF/VS108 plastic enclosures
      VZ622N
      Door, golf, transparent, accessory, for VF/VS108
    • 5
      VF418PT - Hager Golf flush small distributor 4-row IP40 80A 72 modules N+PE white door
      VF418PT
      Small distributor, golf, flush, 4row, IP40, 72M, MS-terminal, ANZ, N+PE, white door

    Products

    • Enclosures
    • DIN rail-mounted devices
    • Main Switchgear
    • Switches and Sockets
    • Motion and Presence Detectors
    • Trunking Systems

    Project Solutions

    • Product and Installations Solutions
    • Case Studies
    • Electrical Contractor Solutions
    • Architects and Specifiers Solutions
      Panelboard Builder Solutions
    • Builder and Developer Solutions

    Contact and Support

    • Safety Recalls
    • FAQs
    • How to Videos
    • Find a Wholesaler
    • Contact Us
    • Career

    Who we are

    Our international family business has been the partner of professionals in electrical engineering for over 65 years.

    Solutions for reliable energy distribution, cable management, attractive switchgear, and building automation: we are driven to deliver. Always in close cooperation with partners and customers. Our products and systems distinguish themselves in quality, simplicity in installation and use, and an attractive design.

    More about us & Working with us

     

    Follow us!

    • Terms and conditions
    • Privacy
    • Cookies
    • Hagergroup
    • Report a vulnerability

    © Ha­ger Group