DB, elite, 375A, 72Pole, 400A Isolator-X15.1400x600x250mm JPE7200S40TX
EAN
9329659007460
Packaging
1 Piece
Login to create a product list
You need to be logged into your myHager account to create product lists
Complete your system
Optional accessories
-
Accessories/spare parts for low-voltage switch technology 16 products available -
Emergency lighting kit 2 products available -
Power phase busbar 1 products available -
Document holder 1 products available -
Insert for lock system 1 products available
Complete your system
Technical properties
Connection
-
Number of accessible phases72
Installation, mounting
-
Mounting onSurface mounting
Electric current
-
Rated current352 A
-
Breaking and opening capacity Idm0
Equipment
-
With lockYes
-
Has mounting plateNo
-
Equipped with switchNo switch
-
Number of switches0
-
Type of busbar chassisFixed load chassis
Capacity
-
Number of modules42
Dimensions
-
Height1400 mm
-
Width600 mm
-
Depth250 mm
Cover, door
-
Door/cover is transparentNo
Materials
-
MaterialSteel
-
ColourOrange
Safety
-
Protection classIsolation class I
-
Impact resistance IKIK05
-
Ingress Protection (IP) classIP66
-
Locking type3-point lever, Key lock
Architecture
-
Number of poles72
Environmental value
We are committed to improve our environmental performance by reducing our carbon footprint. Learn More
Certifications and documents
Downloads
-
Product image
-
Product datasheet
Hager Product data sheet JPE7200S40TX
DB, elite, 375A, 72Pole, 400A Isolator-X15.1400x600x250mm
PDF -
Manual
Manual en-GB 2024-03-05
PDF15,40 MB -
Brochure
Brochure en-AU 2023-12-15
PDF11,47 MB
More documentation